Download document () of 20

DSD936

Eaton Crouse-Hinds series DSD snap switch cover and device sub-assembly, 20A, 3-way, Feraloy iron alloy, 120/277 Vac

General specifications

Product Name
Eaton Crouse-Hinds series DSD snap switch cover and device sub-assembly
Catalog Number
DSD936
UPC
782274045115
Product Length/Depth
5 in
Product Height
3.5 in
Product Width
3 in
Product Weight
2.44 lb

Product specifications

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 1
Class I, Division 2
Class II, Division 1
Class II, Division 2
Class III
NEMA Rating
3
7
9
Amperage Rating
20A
Configuration
3-way
Material
Feraloy iron alloy
Voltage rating
120/277 Vac

Export product specification