Download document () of 20

FWH-004A6F

Eaton Bussmann series FWH high speed fuse, 500 Vac, 500 Vdc, 4A, Non Indicating, High speed fuse

General specifications

Product Name
Eaton Bussmann series high speed cylindrical fuse
Catalog Number
FWH-004A6F
EAN
5027590499491
UPC
051712616454
Product Length/Depth
33 mm
Product Height
7 mm
Product Width
7 mm
Product Weight
2.8 g
Compliances
Contact factory
RoHS Compliant

Product specifications

Amperage Rating
4 A
Breaking capacity
50 kA
Frequency rating - max
62 Hz
Frequency rating - min
45 Hz
Fuse indicator
Other
Release characteristic
Other
Utilization category
aR (accompanied semiconductor protection)
Voltage type
AC/DC
Fuse size
14 x 51 mm
Rated voltage AC
500 V
Rated voltage DC
600 V
Class
Class aR
Watt losses
2.4 W
Fuse shape
Cylindrical
Interrupt rating
50 kAIC
Construction size
6.3 x 32 mm
Material
Ceramic
Packaging type
Standard
Voltage rating
600 V
Type
High speed fuse
Application
Semiconductor, DC Common bus, DC drives, Power converters/rectifiers
Fuse type
FWH-A6F
Breaking capacity at nominal voltage, AC
50 kA
Breaking capacity at nominal voltage, DC
50 kA

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.