Download document () of 20

HUB1

Eaton Crouse-Hinds series HUB conduit hub, Malleable iron, 1/2", Space-Saver

General specifications

Product Name
Eaton Crouse-Hinds series HUB conduit hub
Catalog Number
HUB1
UPC
782274490359
Product Length/Depth
1.3 in
Product Height
1.49 in
Product Width
1.3 in
Product Weight
0.18 lb

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Special features
Space-Saver
Material
Malleable iron
Trade size
1/2"

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.