Double nut receptacle, IP40, size3, 7 male contacts; JBXEA3G07MSSDS
Product Name |
Eaton Souriau JBX series IP40 / IP68 metallic push-pull connector
|
Catalog Number |
JBXEA3G07MSSDS
|
Product Length/Depth |
27.2 mm
|
Product Height |
24 mm
|
Product Width |
24 mm
|
Product Weight |
29.54 g
|
Compliances |
UL 1977
|