Knowledge Search
Download document () of 20

LF101-0005
Model code: LF.101.16VG.16.E.P.-.UG.5.-.-.-.5.P.-.-.-

Eaton LF Pressure Filter, LF.101.16VG.16.E.P.-.UG.5.-.-.-, 16VG, Glass fiber fleece (VG), Nitrile, 464 psi (32 Bar), Non-bypass

General specifications

Product Name
Eaton LF Pressure Filter
Catalog Number
LF101-0005
Product Length/Depth
105.01 mm
Product Height
297.01 mm
Product Width
102.49 mm
Product Weight
4.09 kg
Compliances
PED 2014/68/EU for mineral oil (fluid group 2), Article 4, Para. 3.
ATEX Directive 2014/34/EU
AD 2000
Model Code
LF.101.16VG.16.E.P.-.UG.5.-.-.-.5.P.-.-.-

Product specifications

Connection type
-16 SAE threaded
Design
Single open end
Filter type
In-line Filter
Low pressure filter
Material
Aluminium
Application
Mounted in suction, pressure and return lines
Specification
Standard
Filter fineness
16 VG
Filter media type
Glass fiber fleece (VG)
Indicator type
None
Sealing material
Nitrile
Element collapse rating
232 psi (16 Bar)
Operating temperature - max
100 °C
Operating temperature - min
-10 °C
Valve configuration options
Non-bypass
Operating pressure - max
464 psi (32 Bar)

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.