Download document () of 20

N035-001

2-to-1 RJ45 Splitter Adapter Cable, 10/100 Ethernet Cat5/Cat5e (M/2xF), 6 in.

General specifications

Product Name
Eaton Tripp Lite series network adapter
Catalog Number
N035-001
UPC
037332200969
Product Length/Depth
0.5 in
Product Height
5.31 in
Product Width
3.94 in
Product Weight
0.11 lb
Compliances
RoHS

Product specifications

Color
Silver
Cable Jacket Color
Gray
Package Contents
N035-001 2-to-1 RJ45 Splitter Adapter Cable (M/2xF), 6 in.
Owner's manual
N035-001 2-to-1 RJ45 Network Signal Splitter (M/2xF)
Owner’s manual
System Requirements
Cat5/5e
Requires 2 N035-001 adapters for a proper installation
Product Highlights
Saves you the expense and effort of installing a second cable drop
Supports 10/100Base-T network transmissions via Cat5/Cat5e cabling
Connects 2 ports of an Ethernet network switch to 2 separate devices
Mounts on a wall or other level surface using the built-in flanges
2 N035-001 adapters are required for a proper installation
SideA Connector1
RJ45 (FEMALE)
SideB Connector1
RJ45 (MALE)
SideB Connector3
RJ45 (MALE)
Technology
Cat5/5e
Features
Flex Center
Cable Length
0.5 Foot
Number Of Ports
2

Export product specification