Download document () of 20

N286I-1P25GLXD1

Industrial Gigabit SFP Transceiver - 1000Base-LX, Singlemode, LC Duplex, DDM, -40° to 85°C, 10 km (6.2 mi.)

General specifications

Product Name
Eaton Tripp Lite series singlemode fiber transceiver
Catalog Number
N286I-1P25GLXD1
UPC
037332268334
Product Length/Depth
2.64 in
Product Height
0.43 in
Product Width
0.55 in
Product Weight
0.037 lb
Compliances
RoHS
IEEE Certified
TAA Compliant

Product specifications

Type
Industrial Gigabit SFP Transceiver
Product Features
Industrial Grade
Product Highlights
Supports bi-directional Gigabit Ethernet data transfer rates up to 1.25 Gbps
Hot-swappable interface lets you install and uninstall without shutting down
Ideal for harsh environments, including factories, oil and gas, mines and rail systems
Provides 1000Base-LX throughput up to 10 km via singlemode fiber cabling
Industrial-grade transceiver supports operating temperature range of -40° to 85°C
SideA Connector1
SFP (MALE)
SideB Connector1
LC DUPLEX (FEMALE)
Network Compatibility
1 Gbps (Gigabit)
Brand Compatibility
TRENDnet
Transmission Distance
10 km
Operating Temperature
  • -40 to 185 F (-40 to 85 C)
  • -40° to 185°F (-40° to 85°C)
Storage Temperature Range
-40° to 185°F (-40° to 85°C)
Data Transfer Rate
1 Gbps
Wavelength
1310 nm

Export product specification