Download document () of 20

NPL100300 304SS

Eaton Crouse-Hinds series NPL conduit nipple, Rigid/IMC, 304 stainless steel, 1" x 3"

General specifications

Product Name
Eaton Crouse-Hinds series NPL conduit nipple
Catalog Number
NPL100300 304SS
UPC
662277030205
Product Weight
0.312 lb

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Material
304 stainless steel
Conduit type
Rigid/IMC
Size and length
1" x 3"

Export product specification