Download document () of 20

NPL150250

Eaton Crouse-Hinds series NPL conduit nipple, Rigid/IMC, Steel, 1-1/2" x 2-1/2", Galvanized

General specifications

Product Name
Eaton Crouse-Hinds series NPL conduit nipple
Catalog Number
NPL150250
UPC
784564115300
Product Length/Depth
2.5 in
Product Height
1.5 in
Product Width
1.5 in
Product Weight
0.36 lb

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Special features
Galvanized
Material
Steel
Conduit type
Rigid/IMC
Size and length
1-1/2" x 2-1/2"

Export product specification