Download document () of 20

PHVL-3R9V305-R

Eaton PHVL supercapacitor, 3.9 V, 3 F, 0.075 W, vertical pack

General specifications

Product Name
Eaton PHVL cylindrical cell supercapacitor pack
Catalog Number
PHVL-3R9V305-R
UPC
051712812009
Product Length/Depth
17.3 mm
Product Height
32.5 mm
Product Width
9 mm
Product Weight
4.8 g
Compliances
RoHS Compliant
Certifications
UL Recognized

Product specifications

Packing
Bulk
Contact configuration
Vertical
Size
16.8 x 8.5 x 31.5 mm
Terminals
Through hole
Shape
Rectangular
DC equivalent series resistance (ESR)
0.08 Ω
Operating temperature range
-40 °C to +65 °C
Series
PHVL
Max voltage
3.9 V
Capacitance
3 F
Leakage
4 µA
Energy
22.82 J
Power
23.75 W
Peak current (1 sec)
4.71 A
Capacitance end of life rating
70%
ESR end of life rating
200%
Grade
Industrial

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.