Photo is representative
Download
Eaton B-Line series Twirl-Nut stud nut, 0.8250" H x 1.25" L x 1.6250" W, Steel, Electro-plated, 3/8”-16 bolt size, 1100 lbs load rating
Product Name |
Eaton B-Line series Twirl-Nut stud nut
|
Catalog Number |
STN228-11/4ZN
|
UPC |
781011414931
|
Product Length/Depth |
1.25 in
|
Product Height |
0.825 in
|
Product Width |
1.625 in
|
Product Weight |
0.132 lb
|
Certifications |
Not Applicable
|
Product Category |
Channel nuts
|
Type |
Stud twirl-nut
|
Finish |
Electro-plated
|
Material |
Steel
|
Load rating (pull out strength) |
1100 lbs
|
Bolt/thread/rod size |
3/8”-16
|