Photo is representative
Download
Eaton Crouse-Hinds series Myers through bulkhead fitting, Zinc, 2-1/2"
Product Name |
Eaton Crouse-Hinds series Myers through bulkhead fitting
|
Catalog Number |
STTB 7
|
UPC |
784731100757
|
Product Length/Depth |
3.75 in
|
Product Height |
2.5 in
|
Product Width |
3.75 in
|
Product Weight |
2.8 lb
|
Area classification |
Hazardous/Classified Locations
|
Standards type |
NEC/CEC
|
NEC hazardous rating |
Class I, Zone 1
Class I, Division 2 Class II, Division 1 Class II, Division 2 Class III |
Material |
Zinc
|
Trade size |
2-1/2"
|