Download document () of 20

TMC8302

Eaton Crouse-Hinds series TMC cable gland, Metal-clad, TECK corrugated or interlocked steel, or aluminum, Armoured, Aluminum, Outer sheath: 2.52-3.28", General purpose, 3" NPT, Armor range: 2.45-3.02"

General specifications

Product Name
Eaton Crouse-Hinds series TMC cable gland
Catalog Number
TMC8302
UPC
782274414621
Product Length/Depth
6.32 in
Product Height
4.88 in
Product Width
4.88 in
Product Weight
4.4 lb

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Cable type
Metal-clad, TECK corrugated or interlocked steel, or aluminum
NEMA Rating
4
Material
Aluminum
Gland type
Armoured
Outer sheath (min/max)
2.52-3.28"
Protection type
General purpose
Thread Size
3"
Armor (min/max)
2.45-3.02"
Thread type
NPT

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.