Download document () of 20

TP740

Eaton Crouse-Hinds series Square Surface Cover, 4-11/16", Raised surface, Steel, For one GFI receptacle and one toggle, 9.0 cubic inch capacity

General specifications

Product Name
Eaton Crouse-Hinds series square surface cover
Catalog Number
TP740
UPC
662277015219
Product Length/Depth
4.75 in
Product Height
4.75 in
Product Width
0.5 in
Product Weight
0.45 lb

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Type
For one GFI receptacle and one toggle
Configuration
Raised surface
Material
Steel
Box size
4-11/16"
Capacity
9 cubic in

Export product specification