Download document () of 20

U444-06NHDV4K6B

USB-C Multiport Adapter (M/3xF) - 4K/60 Hz HDMI, DVI, VGA, HDCP, Black

General specifications

Product Name
Eaton Tripp Lite series USB adapter
Catalog Number
U444-06NHDV4K6B
UPC
037332285102
Product Length/Depth
3.3 in
Product Height
0.6 in
Product Width
1.8 in
Product Weight
0.12 lb
Compliances
REACH
UKCA
FCC Compliant
RoHS3
CE Marked
Certifications
EN 55032
IEC/EN 63000
EN 55035

Product specifications

Type
USB-C Video Adapter
Operating Humidity Range
10% TO 85% RH, NON-CONDENSING
Storage Humidity Range
5% TO 90% RH, NON-CONDENSING
Color
Black
Cable Jacket Color
Black
Connector Plating
Nickel
Product Features
Bus Powered
Extended Mode
HDR Support
Mirror Mode
DisplayPort Alt Mode
USB Specification
USB 3.2 Gen 1 (up to 5 Gbps)
Cable Jacket Material
TPE
Product Highlights
Transmits video signals from sources supporting USB DisplayPort Alt Mode
Connects HDMI, DVI and VGA with no need to carry separate adapters for each display
Supports UHD resolutions up to 4K @ 60 Hz (4:4:4) with High Dynamic Range (HDR)
Low-profile design is easy to carry in a laptop bag, briefcase or purse
Plug-and-play operation with no software required for easy, immediate installation
Chroma Sub Sampling
4:2:0
4:2:2
4:4:4
Power Source Type
Bus
HDCP Specification
1.4
SideA Connector1
USB C (MALE)
SideB Connector1
DVI-D DUAL LINK (FEMALE)
SideB Connector2
HD15 (FEMALE)
Operating Temperature
32° to 113°F (0° to 45°C)
Operating Temperature Range
32° to 113°F (0° to 45°C)
Storage Temperature Range
14° to 158°F (-10° to 70°C)
SideB Connector3
HDMI (FEMALE)
DVI-D DUAL LINK (FEMALE)
Host Connector
USB C (MALE)
Technology
DVI
HDMI
VGA / SVGA
Video Ports Details
  • HDCP 1.4
  • HDCP 2.2
Number of Monitors Supported
2
Number of Ports
3
Total Number of Ports
3
Cable Outer Diameter (OD)
3.9MM
Material
TPE + ABS
Max Supported Color Depth
48-bit Deep color
Max Supported Video Resolution
HDMI: 3840 X 2160 @ 60HZ; DVI: 1080P @ 60HZ; VGA: 1920 X 1200 @ 60HZ
Resolutions Supported
HDMI: 3840 X 2160 @ 60HZ; DVI: 1080P @ 60HZ; VGA: 1920 X 1200 @ 60HZ
Wire Gauge (AWG)
34/32/28
Cable Length Range
Up to 4ft (up to 1M)
Supported Resolution
1920x1080 (1080p)
1920 x 1200
3840x2160 (4K)
Video Input
USB C (MALE)
Video Output
DVI-D DUAL LINK (FEMALE)
HD15 (FEMALE)
HDMI (FEMALE)
Video Ports
DVI-D DUAL LINK (FEMALE)
HD15 (FEMALE)
HDMI (FEMALE)
HDCP 1.4
HDCP 2.2

Export product specification