- Arc Quenching switchgear detects and mitigates an arcflash in less than 4 ms
 
- Reacts more than 10 times faster than systems that rely on a circuit breaker to clear an arc fault, such as maintenance switches, ZSI, bus differential relaying and arc detection relays. A faster clearing time results in lower incident energy
 
- Reduces incident energy below 1.2 cal/cm2 which may reduce PPE requirements*
 
- May reduce arc flash boundaries
 
- Does not interfere with selective coordination
 
 
 
* For 600 V systems with 100,000 A of available fault current or less at a working distance of 24”. End user to determine PPE requirements based on system, application and task.