Medium Voltage Metal-Clad Switchgear

VacClad-W switchgear is available in maximum voltage ratings from 4.76 kV through 38 kV, and interrupting ratings as shown below. VacClad-W offers a total design concept of cell, breaker and auxiliary equipment, which can be assembled in various combinations to satisfy user application requirements. Two-high breaker arrangements are standard up to 15 kV. One-high arrangements can be furnished when required.