Download document () of 20
Grid automation system solutions

SMP Distribution automation platforms

Eaton’s SMP™DA-3050 and SMP 4/DP are powerful automation platforms that combine multiple functions into a single product to provide secure and reliable data acquisition and management. Their compact and versatile design makes them excellent edge intelligence nodes for distribution utilities.  ​

SUPPORT ALL INDUSTRY STANDARD PROTOCOLS
High interoperability
FUTURE-PROOF, ROBUST AUTOMATION SYSTEM
Exceptional performance, reliability, flexibility, and security
CENTRALIZED IED MANAGEMENT, LOW-TOUCH DEPLOYMENT
Reduced deployment costs

Core features

  • Powerful CPU in a compact platform, with I/O capability (SMP DA-3050)
  • Extendable platform with containerized applications (SMP DA-3050) and customizable advanced control logic
  • Centralized IED management with low-touch deployment capability ​(SMP DA-3050)
  • Local ​(SMP DA-3050) and remote HMI interface
  • Advanced cybersecurity features
  • Robust platform for harsh environment
  • Evolutive platform, remotely upgradable
  • Vendor agnostic - interoperable platform for easy IED integration

Eaton's Grid Edge Solution

These powerful automation platforms are ideal for Eaton’s Grid Edge Solution. Integrated in the grid automation nodes, they seamlessly work with multiple Eaton’s centralized applications and SCADA systems to provide situational awareness and improve reliability with rapid decision-making locally, at the grid edge, removing the burden on centralized systems while still sending relevant data to those systems.

Supporting the evolution of automation products

The SMP Distribution automation platforms reduce engineering efforts through a comprehensive set of field-proven tools, including protocol analysis and detailed logs. The unique commissioning tool forces individual points, performs local control operations, keeps track of tested points in a spreadsheet and prints comprehensive test reports. With their robust and scalable design, the SMP Distribution automation platforms provide a flexible solution that adapts to your evolving automation requirements.
Specifications

Models

The SMP Distribution automation platforms are available in different models and configurations.  The SMP DA-3050 family includes four (4) models and the SMP 4/DP includes a single model.

The SMP DA-3050 family

The SMP Distribution automation platform family includes the Linux-based SMP DA-3050 automation platform, a robust, powerful, and extremely flexible platform that is available in four (4) models.

All models share all software capabilities and security features, limited only by the factory installed I/O configurations, providing reduced learning time and a simplified migration path between models.  New protocols and features will be added in future releases.

The SMP DA-3050 automation platform is a new product. It does not support all described features yet.  We will include the missing features (*) in the foreseeable future.

smp-distribution-automation-3050-family.jpg

Common key characteristics of all models (controller-based features):

  • Compact shape, can be installed directly in relay enclosure or cabinet
  • Rack-, DIN rail- and wall-mountable
  • Power supply: Nominal voltages: 24, 48 Vdc
  • Operate over a broad temperature range (-40 °F to +167 °F, -40 °C to 75 °C)
  • No moving parts
  • 2 serial ports: 2-wire RS 232/485 support (multidrop)
  • 3 Ethernet ports (1 SFP-based metallic or optical, 2 metallic behind switch)
  • 1 x 24-48 Vdc DI (follows input supply voltage)
  • 1 x +/- 48 Vdc AI
  • 2 x Form C auxiliary relays, available for system applications or alarms
  • Trip/Close pair, latch, pulse, pulse pair and pulse train support for binary outputs
  • Standard protocols (IEC 61850 Ed.2*, IEC 61850 GOOSE, IEEE 1815-2012 DNP3, MODICON MODBUS, IEC 60870-5-101*/103/104, OPC UA*)
  • IRIG-B* input (for time synchronization)
  • Web-based and local* HMI for alarm management and much more

Key characteristics of the digital I/O module (8 DI, 4 DO):

(Included in the SMP DA-3051, SMP DA-3052 and SMP DA-3053 models)

Digital inputs:

  • AC and DC inputs
  • 24—48 V, 125 V (range selectable by software)
  • Tolerance/intolerance filtering
  • Chatter protection
  • Fail safe circuit
  • Digital points software polarity reversal
  • Persisted counters, with deadband, scaling and roll over detection
  • Freeze, clear, freeze and clear counter support

Digital outputs:

  • Output protection against single component failure
  • Trip/close pair, latch, pulse and pulse pair support
  • Pulse train command support
  • Persisted operation counter
  • Digital points software polarity reversal
  • Control queuing allows up to 10 parallel requests, sequentially processed when the same point is targeted

Key characteristics of the analog I/O module (4 AI, 4 AO):

(Included in the SMP DA-3052 model)

Analog inputs:

  • Voltage and current inputs (±10 V, ±1 mA, ±2 mA, ±20 mA, selectable by software)
  • Resolution of 16-bits+sign
  • High/Low warning support
  • Deadband, scaling and units
  • User calibration at fixed ambient temperature

Analog outputs:

  • Voltage and current outputs (±10 V, ±20 mA, selectable by software)
  • Self-sourcing outputs (cannot be used in a loop-powered setup)
  • High-impedance output for redundancy applications
  • Resolution of 12 bits

Description of all SMP DA-3050 models and local display

SMP DA-3050:

  • Controller only
    • 1 digital input
    • 2 digital outputs
    • 1 analog input
  • Dimensions: 
    • Height: 1.94 in. (49.2 mm)
    • Width: 4.5 in. (114.3 mm)
    • Depth: 6.5 in. (165.1 mm)
smp-da-3050.png

SMP DA-3051:

  • Controller 
    • 1 digital input
    • 2 digital outputs
    • 1 analog input
  • One digital I/O module
    • 8 digital inputs
    • 4 digital outputs
  • Dimensions: 
    • Height: 2.97 in. (75.4 mm)
    • Width: 4.5 in. (114.3 mm)
    • Depth: 6.5 in. (165.1 mm)
smp-da-3051.png

SMP DA-3052:

  • Controller module 
    • 1 digital input
    • 2 digital outputs
    • 1 analog input
  • Two digital I/O modules
    • 16 digital inputs
    • 8 digital outputs
  • One analog I/O module
    • 4 analog inputs
    • 4 analog outputs
  • Dimensions: 
    • Height: 5.12 in. (130 mm)
    • Width: 4.5 in. (114.3 mm)
    • Depth: 6.5 in. (165.1 mm)
smp-da-3052.png

SMP DA-3053:

  • Controller module 
    • 1 digital input
    • 2 digital outputs
    • 1 analog input
  • Three digital I/O modules
    • 24 digital inputs
    • 12 digital outputs
  • Dimensions: 
    • Height: 5.12 in. (130 mm)
    • Width: 4.5 in. (114.3 mm)
    • Depth: 6.5 in. (165.1 mm)
smp-da-3053.png

Optional local HMI display*

  • 7 in. diagonal
  • Type: IPS TFT LCD
  • 1024 x 600 pixels
  • Industrial capacitive multi-touch panel
  • Operating temperature: -4 °F to + 158 °F (-20 °C to 70 °C) 
  • Brightness: 800 cd/m2, software adjustable
smp-da-3050-family-local-hmi-display.png

The SMP 4/DP

SMP 4/DP

  • Compact shape, can be installed directly in relay enclosure or cabinet
  • IRIG-B input
  • 4 serial ports
  • 2 Ethernet ports with VLAN tagging and multihoming
  • Web-based HMI and alarm management
SMP 4/DP automation platform

Highlight differences
Show only differences
Hide blank features
Download Links
X
Download Close

Need product support?

Support from Eaton

Contact us

P: 800-815-2258

E: EAS-Support@Eaton.com