The Power Defense SB low-voltage insulated case circuit breaker (ICCB) with Power Xpert Release (PXR) technology deliver accurate and intelligent circuit protection for UL891 switchboard applications.
The digital enhancements of the PXR electronic trip units combined with the proven reliability of Eaton’s air circuit breakers (ACB) provide customers the ability to improve system health, accurately and efficiently diagnose system issues, and field test quickly for increased uptime.
The PXR trip units provide an enhanced and easy-to-use software interface, which displays a summary for critical performance metrics, such as current and energy usage, battery life, and Zone SelectiveInterlocking (ZSI) status. Additionally, a scroll-through menu provides access to more detailed metrics, password protected settings, and access to the testing functionality.
Download the Power Defense SB with PXR product aid