Download document () of 20
Switchboards

Pow-R-Line XD switchboards

Eaton’s Pow-R-Line XD switchboard is a reliable solution that integrates both draw-out insulated case and molded case circuit breakers into a single UL 891 assembly, including Eaton’s new Power Defense circuit breakers. This new switchboard can be configured to a variety of applications including single-ended and double-ended substation lineups, and can easily align with existing  Pow-R-Line switchboard configurations and design.

Maximum voltage class
480 Vac
Interrupting rating
100 kAIC
Continuous current rating
2000 - 6000 A

Core features

  • Reduces downtime with its improved breaker change-out capability
  • Enhances safety with a draw-out compartmentalized design
  • Allows you to use fewer components and a simplified design, as well as keeps your system connected and customers informed with its new Power Defense breaker trip units
  • Provides competitive lead times as units are assembled in multiple manufacturing facilities across the nation to meet local customer requirements
  • Offers endless configurations to meet specific applications
  • Creates a barrier for increased safety as each device is mounted in its own compartment and section
  • Contains both horizontal and vertical buses in bus bar section for installation flexibility
  • Increases safety as rear cable compartment is completely isolated from the bus bars
  • Eliminates the possibility of accidental contact with the main buses during installation or maintenance with insulated copper runback design

Pow-R-Line XD switchboards features and applications

Introducing

Guardian of the grid

The Pow-R-Line Xpert family features consistent interface functionality across our entire panelboard and switchboard line.

Watch video series

For a deep insight into the Pow-R-Line Xpert family, view our video series covering these topics:

  • Understanding the Pow-R-Line Xpert family
  • Increase productivity with breaker health diagnostics
  • Integral metering and versatile communications
  • Enhanced safety through ARMS functionality

    Interact with a product demo

    Click through an interactive experience to learn more about the Pow-R-Line Xpert products. Explore 360 product views, software simulations and product builds. For optimal experience, open in Google Chrome.

    Pow-R-Line Xpert includes Power Defense molded case circuit breakers

    Circuit breakers with communicating electronic trip units that have the ability to generate data to help you optimize your facilities' performance and to help keep your employees, customers and end-users safe by reducing the risk of arc flash events.

    Need local expertise? Find the nearest satellite location in your backyard.

    Eaton’s satellites provide access to local expertise and all variations of standard and custom panelboards, switchboards and associated power equipment across 16 nationwide locations.
    Specifications

    Ratings

    RATED MAXIMUM VOLTAGE

    480 Vac 

    CONTINUOUS CURRENT

    2000 - 6000 A 

    INTERRUPTING RATING

    65, 100 kAIC

    Standards

    NEMA

    PB-2

    THIRD PARTY APPROVAL/RECOGNITION
    SEISMIC QUALIFICATION

    International Building Code (IBC)

    California Building Code (CBC)

    Devices

    SURGE PROTECTION DEVICES
    DEVICE MOUNTING

    Fixed and draw-out

    Enclosure

    ACCESS

    Rear Access

    ENCLOSURE TYPE

    NEMA Type 1

    STANDARD INDOOR WIDTH DIMENSIONS

    20, 22, 24, 36, 44  inches

    STANDARD INDOOR DEPTH DIMENSION

    60, 66, 72, 78, 84, 90 inches

    STANDARD INDOOR HEIGHT DIMENSIONS

    96 inches

    Download Links
    X
    Download Close

    Get to know more about the Guardian of the grid

    Learn more about the Pow-R-Line Xpert family designed to help give you accurate, actionable data to improve efficiency.