Download document () of 20
Power metering and power monitoring equipment and software

Power Xpert Meter 3000

Eaton’s Power Xpert Meter 3000 (PXM3000) offers comprehensive world-class power and energy measurement and monitoring that reduce day-to-day operating costs and help avoid costly business interruptions. Meters can be used in various applications, including energy management, monitoring circuit loading, and identifying power quality problems.

Core features of the Power Xpert Meter 3000

  • ANSI C12.20 and IEC 62053-22 revenue grade accuracy will help meet stringent customer specifications 
  • Available in 1/5A CT type inputs for ease of use in traditional installations 
  • Multiple communication protocols including Modbus TCP, BACnet/IP and with available HTTP push allowing to send data to the cloud helps meet energy code data storage requirements
  • Combines state-of-the-art technology with harmonic viewing, data trending, performance benchmarking and waveform recording through an embedded Web server accessible from any location via a standard Web browser 
  • The embedded Web server supports viewing of triggered waveforms one channel at a time, including the ability to zoom and to scroll horizontally using a slider bar. Waveforms are stored in the meter’s nonvolatile flash memory using an industry standard Comtrade format, allowing you to view and analyze the waveforms in any standard free-of-charge or commercial COMTRADE file viewer 
  • Offers maximum flexibility in waveform recording by allowing the number of recorded waveform cycles, number of pre- and post-event cycles, and sampling rate to be configured to your system requirements

Technical data for the PXM 3000

Review all of the technical data for the Power Xpert Meter 3000 including its applications, monitoring options and parameters.
Cost effective icon

Cost-effective metering solution

The PXM3000 is a revenue grade power and energy meter that delivers a cost-effective solution for energy and sub-metering applications.

The PXM3000 energy meter enables you to reduce and control your demand for energy by making consumption more predictable, helping to minimize downtime and increase maintenance efficiency.  

By meeting ANSI C12.20, and IEC 62053-22 metering accuracies at 0.2%, the PXM3000 provides accurate data by sample cycling in 128 intervals, enabling you to manage utility costs more effectively and efficiently through Eaton’s own intuitive web interface.  

Data

Access critical data

Eaton provides customers a new level of accessibility to the critical information required to manage your electrical distribution system. 

The PXM3000 meter uses an embedded Web server that includes real-time circuit information in both numeric and graphical visual formats to help monitor circuit parameters, such as current loading, voltage and power levels, and power factor. 

The embedded web server allows users to see demand comparisons, trends, record waveforms, and harmonics directly in the Web browser or LCD meter graphic display.

Secure data storage

Achieving requirements through the cloud

The PXM3000 meter is a cloud-enabled meter that supports new energy code sub-metering requirements, by featuring Ethernet and cloud-connected functionalities.

This meter is designed to store 4GB worth of data and up to three years of historical trends in the cloud, helping to meet energy code requirements

 
Power Xpert Meter 3000 embedded web server

The Power Xpert Meter 3000 embedded Web server offers Eaton customers accessibility to the critical information required to manage their electrical distribution system. The web server includes realtime information in both numeric and graphical visual formats to help monitor parameters such as current loading, voltage and power levels, power factor, THD, and more. 

Take a look at some examples of reports delivered through the PXM 3000 embedded web server.

PXM3000 Overview screen

Overview screen

Power Xpert Meter 3000’s embedded web server Overview screen allows a quick view of critical electrical parameters. These parameters are placed on a chart that allows customers to easily identify real time, as well as the mean with +/- 3 standard deviation values. They also can see the events log and demand.

PXM3000 Demand comparison

Demand comparisons

Demand usage patterns can be analyzed with the month-to-month, week-to-week, day-to-day comparison chart built into the meter. Raw data can be exported as a .csv file with the “download” option to other applications for further analysis and graphing.

PXM3000 Disturbance waveform view

Visualize disturbances

The web server offers a waveform view to visualize disturbances such as voltage sags that can cause costly business interruptions. In addition the PXM 3000 has a harmonic spectral plot that displays harmonics up to the 63rd order. Individual harmonics and THD are displayed for diagnostic purposes.

PXM3000 Graphical trending of data

Graphical trending of data 

The Power Xpert Meter 3000 embedded web server supports graphical trend charts of key circuit measurements such as current, voltage, power and energy. The trend chart supports a zoom feature that allows the user to view data over a short period of 16 hours or a longer period of 48 months. The trend chart has a horizontal slider bar control to manage scrolling forward and backward through the data. Trend charts of basic readings include minimum, maximum, and average readings. Trend charts of energy data also display demand values.

Compare our Power Xpert Meter suite

Get help selecting the Power Xpert Meter that best helps to meet your needs. Take a look at our comparison guide.

 
Power Xpert Meter 3000 embedded web server

The Power Xpert Meter 3000 embedded Web server offers Eaton customers accessibility to the critical information required to manage their electrical distribution system. The web server includes realtime information in both numeric and graphical visual formats to help monitor parameters such as current loading, voltage and power levels, power factor, THD, and more. 

Take a look at some examples of reports delivered through the PXM 3000 embedded web server.

PXM3000 Overview screen

Overview screen

Power Xpert Meter 3000’s embedded web server Overview screen allows a quick view of critical electrical parameters. These parameters are placed on a chart that allows customers to easily identify real time, as well as the mean with +/- 3 standard deviation values. They also can see the events log and demand.

PXM3000 Demand comparison

Demand comparisons

Demand usage patterns can be analyzed with the month-to-month, week-to-week, day-to-day comparison chart built into the meter. Raw data can be exported as a .csv file with the “download” option to other applications for further analysis and graphing.

PXM3000 Disturbance waveform view

Visualize disturbances

The web server offers a waveform view to visualize disturbances such as voltage sags that can cause costly business interruptions. In addition the PXM 3000 has a harmonic spectral plot that displays harmonics up to the 63rd order. Individual harmonics and THD are displayed for diagnostic purposes.

PXM3000 Graphical trending of data

Graphical trending of data 

The Power Xpert Meter 3000 embedded web server supports graphical trend charts of key circuit measurements such as current, voltage, power and energy. The trend chart supports a zoom feature that allows the user to view data over a short period of 16 hours or a longer period of 48 months. The trend chart has a horizontal slider bar control to manage scrolling forward and backward through the data. Trend charts of basic readings include minimum, maximum, and average readings. Trend charts of energy data also display demand values.

Compare our Power Xpert Meter suite

Get help selecting the Power Xpert Meter that best helps to meet your needs. Take a look at our comparison guide.

CP_lockup_onImage.jpg

Join trusted experts and learn to manage cybersecurity risk

A world dependent on connectivity and electrification needs trusted environments. Join us for Cybersecurity Perspectives: the global forum and educational program showcasing the advanced tools and resources needed to expand your cybersecurity skillset.

Specifications
Highlight differences
Show only differences
Hide blank features
Download Links
X
Download Close

Need product support?

Support from Eaton

Technical Support Information

For support on any aspect of the product or installation process contact our Customer Integrity Team

Pricing, Availability and expedites (Eaton Care)

  • Email: CSCAveryCreek@eaton.com
  • Phone: +1 877-386-2273 (Option 1, Option 3)
  • Hours: Monday to Friday 8:00 AM to 7:00 PM EST

For more information