Knowledge Search
Download document () of 20
AFCI, GFCI, AF/GF

Slim AFCI receptacles

Eaton’s Slim Arc Fault Circuit Interrupter (AFCI) receptacles are designed with quick installation, ease-of-use and safety in mind. The updated design offers the slimmest in-box depths on the market that allows for easy installation, crisp design that is visually appealing and intuitive, and compliance with the latest UL and NEC safety standards. Eaton’s AFCI receptacles are a great alternative to AFCI breakers where local reset is desired.
afci-listicle.jpg
AFCI_couchleg-3000.jpg

What is an arc fault?

An arc fault is an unintended arc created by current flowing through an unplanned path. Arcing creates excessive heat that can easily ignite surrounding material, such as wood framing or insulation, resulting in a hazardous fire. The National Electrical Code® allows for Outlet Branch Circuit (OBC) AFCI receptacles to be installed under various conditions to provide arc fault protection.

AFCI-recept-break-1.jpg

Arc fault technology

Eaton's arc fault technology has been proven through arc fault breakers and has gone through several iterations to reduce unwanted nuisance tripping due to interference from devices or appliances. Arc fault circuit interrupters have been established as a stable technology which can be used in conjunction with various loads through the home in both AFCI breakers and AFCI receptacles.

afci family 3000

Arc fault solution

The latest NEC® standards allow for Outlet Branch Circuit (OBC) AFCI receptacles to be installed under various conditions to provide arc fault protection. Eaton's Outlet Branch Circuit (OBC) AFCI receptacles can contribute to overall homeowner safety by monitoring the electrical circuits for the presence of dangerous arcing conditions.

NEC 2023 AFCI Updates and changes explained

Watch Tom Domitrovich, Director Codes and Standards, Eaton, explain updates in the NEC 2023 for arc-fault circuit interrupters (AFCI).

Watch the video

Learn more about Eaton's AFCI and AF/GF technology.

Code-compliant AFCI receptacles
help reduce the risk of fires

Core features

  • Tamper resistant (TR) receptacles feature a built-in UL listed safety shutter system
  • Helps protect against arc faults in wiring resulting from damaged insulation and other causes that can lead to electrical fires
  • When downstream receptacles are wired from load side, a 20 amp feed-through rating offers full protection
  • Eaton’s arc fault technology reduces unwanted nuisance tripping due to inference from devices or appliances
  • Tri-combo head terminal and mounting screws

 

Specifications
Highlight differences
Show only differences
Hide blank features
Download Links
X
Download Close

Watch the video

Learn more about Eaton’s AFCI and AF/GF technology.