Select your location

Power Xpert 9395 UPS

The Power Xpert 9395 UPSs provide industry-leading efficiency and scalable battery runtimes in a small footprint. Large data centers, healthcare applications, multi-tenant data centers, light industry, and other critical systems can lower their total cost of ownership by leveraging the ground-breaking Energy Saver System. Monitor and manage your 9395 UPS with the color LCD touchscreen display. 

9395.jpg
Power rating
200-1200 kVA
Voltage
480V, 400V, or 600V
Form Factor
Tower

Lowest Total Cost of Ownership (TCO)

● Reduces power and cooling
● Conserves valuable data center floor space
● Reduces cost and unexpected future growth risks

Eliminate system-level failure

N+1 redundancy design provides high reliability and eliminates potential for single-point of failure.

Take a look at the Power Xpert 9395 UPS

Customization and flexibility

• Offers a flexible system interface configuration
• Human Machine Interface (HMI) design allows customization display unique to your site layout

Ease of management

● Provides easier access to detailed status information
● Optimizes server virtualization through power management and connectivity software
● Increases uptime with 24x7 remote monitoring and reporting capabilities

Eaton lithium-ion batteries

The weight and dimensional benefits of lithium-ion battery cabinets create the optimal solution for your white or gray space.

Warranty and service plans

Eaton's UPS warranty and service options provide the system uptime, convenience and value that is right for you and your business.

How to buy from Eaton
Locate a channel partner

Find a local channel partner based upon your zip code.

Questions before you buy

Email (link above) or call us

Toll free: 1-800-356-5794 option 2, option 1

International: 1-828-651-0760 option 2, option 1

Monday - Friday: 8:00 a.m. to 6:00 p.m. Eastern time