Knowledge Search
Download document () of 20

EATS120

Eaton ATS rack PDU, 1U, (2) 5-20P input, 1.92 kW max, 120 V, 16 A, 6 ft cord, Single-phase, Outlets: (10) 5-20 R

List price $1,390

General specifications

Product Name
Eaton ATS PDU
Catalog Number
EATS120
UPC
743172079336
Product Length/Depth
9.84 in
Product Height
1.7 in
Product Width
17.25 in
Product Weight
11.9 lb
Warranty
3 year
Compliances
Contact Manufacturer
Certifications
UL Listed

Physical

Mounting direction
Horizontal
Color
Black
Form factor
1U

Electrical input

Input connection
5-20P
Cord length
6 ft
Wattage
1.92 kW max
Amperage Rating
16A
Input voltage
120V
Phase
Single-phase
Frequency rating
50-60 Hz

Electrical output

Outlets
(10) 5-20R
Outlet control
No

Communications

Ethernet interface
Yes
Serial interface
Y

Additional specifications

Series
eATS

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.