Photo is representative
Download
Eaton 9PX and 9SX Accessories, EBM Cable, 2 m, for Extended Battery Module 48 V
Product Name |
Eaton 9PX Accessories EBM Cable
|
Catalog Number |
EBMCBL48
|
UPC |
743172081681
|
Product Length/Depth |
22.87 in
|
Product Height |
14.09 in
|
Product Width |
12.09 in
|
Product Weight |
0.77 lb
|
Compliances |
Contact Manufacturer
|
Certifications |
Contact Manufacturer
|
Global Catalog |
EBMCBL48
|
Color |
Black/silver
|
Rack mounting kit |
No
|
Type of Accessory |
Cable set
|
Used with |
|
Input cord length |
2 m
|