Knowledge Search
Download document () of 20
Discontinued

EMIT01-10

Eaton Metered Input rack PDU, 1U, 5-20P input, 1.92 kW max, 120V, 16A, 10 ft cord, Single-phase, Outlets: (12) 5-20R

List price $1,142

General specifications

Product Name
Eaton metered input PDU
Catalog Number
EMIT01-10
UPC
786685990187
Product Length/Depth
8 in
Product Height
1.69 in
Product Width
19 in
Product Weight
8.14 lb
Warranty
3 year
Compliances
Contact Manufacturer
Certifications
UL Listed

Product specifications

Form factor
1U
Outlet control
No
Phase
Single-phase
Wattage
1.92 kW max
Amperage Rating
16A
Input voltage
120V
Input connection
5-20P
Outlets
(12) 5-20R
Cord length
10 ft
Frequency rating
50-60 Hz
Ethernet interface
Yes
Serial interface
RS-232
Operating Temperature
0° to 60°C (32° to 140°F)

Export product specification