Knowledge Search
Download document () of 20

EMIT07-10

Eaton Metered Input PDU, 1PH, 1U, L6-30P input, 10 ft cord, 5.76kW, 24A, 200-240V, 18 Outlets (18) C13

List price $972

General specifications

Product Name
Eaton metered input PDU
Catalog Number
EMIT07-10
UPC
786685991023
Product Length/Depth
19 in
Product Height
8 in
Product Width
1.69 in
Product Weight
9.1 lb
Warranty
3 year
Compliances
Contact Manufacturer
Certifications
UL Listed

Product specifications

Form factor
1U
Outlet control
No
Phase
Single-phase
Input voltage
200-240V
Input connection
L6-30P
Outlets
(18) C13 Outlet grip
Cord length
10 ft
Frequency rating
50-60 Hz
Operating Temperature
0° to 60°C (32° to 140°F)

Export product specification