Download document () of 20
Discontinued

RSCMF48U

RS Kit, 48U, Rail mount, Cable Managment Fingers

General specifications

Product Name
Eaton RS enclosures
Catalog Number
RSCMF48U
UPC
799038692379
Product Length/Depth
83.9 in
Product Height
5.17 in
Product Width
0.5 in
Product Weight
4 lb
Warranty
5 year
Catalog Notes
RS Vertical Cable Manager Finger Kit; Includes Fingers and Tool-less installation hardware
Global Catalog
RSCMF48U
Product Type
RS enclosure

Product specifications

Color
Black

Export product specification