This starter was designed to provide complete motor circuit protection in a cost-effective, compact solution. It is a UL 508A Type F combination motor controller consisting of an XT contactor and a manual motor protector (MMP).
Standard options, including a control power transformer (CPT), cover controls and terminal blocks, reduce product complexity while still providing the flexibility to meet application-specific needs.The optional BACnet communication module allows for simple integration into building automation systems.
The reduced footprint, cohesive layout and replaceable components make it the easiest combination starter to install and maintain.
The XT Compact Combination Starter is the ideal choice for applications that require a robust solution in a precise configuration.
Watch the video to find out more.
Compact design reduces the amount of space needed and makes it easier to install.
This combination starter is a UL Type F combination motor controller consisting of an XT contactor and a manual motor protector (MMP), which make it a cost-saving solution.
Optional BACnet MS/TP module allows for integration into building automation systems and the field-installable kit offers flexibility unmatched in the industry.
Compact footprint, cohesive layout and replaceable components reduce installation/maintenance time and cost.
Type 1 plastic cover with captive screws and cover retention feature prevents damage to the cover and protects against losing screws.
SCCR ratings of 65 kAIC at 480 V allows for coordination into most electrical systems.
This combination starter is a UL 508A Type F combination motor controller consisting of an XT contactor and an MMP.
Combination starters with a disconnect switch are UL 508A Type A and B and combination starters with a circuit breaker are Type C and D.