Download document () of 20
We make what matters work*

EZ Link modular devices

Arrow Hart EZ Link™ modular devices are the most efficient way to wire receptacles and switches for large commercial projects.

Designed with contractors in mind to help meet deadlines while saving on labor costs, our EZ Link devices feature a unique design for quick and easy installation – faster than traditional wiring.

Engineered from the ground up, the revolutionary design reduces installation errors and allows for secure, aligned and accurate installation the first time… every time.

ez-link-collage-1045x500.jpg

    Showstoppers Logo 2024.jpg

    Electrician Approved

    Electricians know a good thing when they see it and that’s why they selected our EZ Link Modular Devices as a Show Stopper award winner at the 2024 National Electrical Contractors Association (NECA) convention.

    EZLink-CSE.jpg

    Industry nominated

    Designed to help meet deadlines and budget’s EZ Link modular devices help to keep our customers speeding towards the finish line.

    ezlink-side-by-side.jpg

    Slim Profile

    EZ Link devices occupy less space in the box compared to standard receptacles. They feature wire relief slots that enable wires to be bent at angles exceeding 90 degrees, making it easier to position the device within the electrical box.

    sb10066233m-001

    Fast to the finish

    EZ Link modular devices offer fast and efficient installations that outperform traditional wiring devices. We streamline the installation process, making it a breeze to handle installation, as well as replacements and enhancements in the future. Minimize time, labor, and stress with EZ Link.

    EZ Link Labor Savings Calculator

    Calculate your potential savings using our EZ Link Labor Savings Calculator.

    How to install

    Discover just how easy Eaton's EZ Link modular devices are to install. 

    Core features

    • Intuitive Arrow-shaped mating design and slim profile allows for rapid installation during trim-out
    • Connectors slide and lock into place on back of device, guided by precision rails and custom engineered wings resulting in unmatched connector retention
    • Connector wire relief shapes allow sharp wire bending to provide wire location flexibility within the wallbox
    • Flexible release arms allow an easy one-hand release operation while providing two points of capture to stay attached to device
    • Discrete connector designs prevent incorrect installations
    • Meets all UL20(switches) and UL498(receptacles) applicable requirements and is FedSpec certified
    Specifications

    Highlight differences
    Show only differences
    Hide blank features
    Download Links
    X
    Download Close

    Need product support?

    Support from Eaton

    Contact information

    Customer Service
    Phone (Toll Free): 866-853-4293
    Fax (Toll Free): 800-329-3055 

    EDI Ordering
    Phone: 770-631-2180 

    Technical Support
    Phone (Toll Free): 866-853-4293, option 2

    How to buy