Download document () of 20
We make what matters work*
Pushbuttons and signal towers

M22 Advanced Indicator

The Advanced Indicator delivers clear, intuitive visual signals to communicate machine status, process stages, and operational progress without the need for an HMI/PLC. It offers comprehensive customization capabilities, enabling users to create up to 24 tailored visual displays that incorporate a wide range of colors, text, graphics, and sensor data, all through an intuitive configuration tool. Strong ingress ratings ensure reliability in harsh conditions while standard 22.5mm geometry allow for seamless integration alongside other M22 pilot devices.

Core features

  • Combined digital and analog inputs
  • IP66/IP69 protection ratings
  • No-code configuration software and USB-C connection
  • Numerous customizable screens
  • Standard 22.5mm mounting hole

Improved information flow

The M22 Advanced Indicator enhances information flow, enabling operators to monitor performance, optimize uptime, and reduce maintenance time. With real-time data and insights, operators can make informed decisions, ensuring smooth operations and minimizing downtime.

Seamless integration and reliable performance

Fits seamlessly, enabling quick and easy installation on control cabinet doors, surface mounting enclosures, or directly on machines. With high protection degrees of IP66 and IP69, it guarantees reliable performance across various environments, ensuring durability and efficiency in your operations.

Wide area of applications

The M22 Advanced Indicator is designed to serve a wide range of applications. It provides a single point of explicit information, positioned exactly where it is needed—even in low complexity machines. Additionally, it delivers highly specific insights at various points along complex production lines, ensuring seamless communication and operational efficiency across diverse environments.

MOEM indoor

Complex machines on shop floors: The M22 Advanced Indicator provides detailed machine status information at various non-central locations around complex machines. This leads to faster maintenance, reduced troubleshooting time, and increased machine utilization.

MOEM outdoor

Special vehicles: For example, asphalt repair vehicles, sewer rehabilitation machines and garbage trucks. The M22 Advanced Indicator displays critical information to workers who are not in the driver's cabin, such as the status of filling, mixing, and air pressure.

MOEM additional units or low complex machines

Supplementary machines: Machines such as cooling units, units providing pressurized air, mixing machines, or packaging machines, even those without a PLC, can benefit from the M22 Advanced Indicator, which displays parameters such as quantity, temperature, error messages, level indication, and process steps.

Easy configuration​ via PC and USB-C cable

The M22 Advanced Indicator features easy configuration with a user-friendly software tool available for free download. A standard USB-C cable ensures quick and flexible data transfer between PC and device.
Specifications

Highlight differences
Show only differences
Hide blank features
Download Links
X
Download Close