The Wheelock patented RSS strobe appliances provide lower current draw while maintaining outstanding performance, reliability and cost effectiveness for indoor, wall or ceiling mount applications.
The Wheelock RSS strobes feature a patented integral strobe mounting plate that can be mounted to a single gang, double gang, 4” square, 100mm European backboxes or the SHBB surface backbox. An attractive cover plate is provided for a clean, finished appearance on all models. Weatherproof, colored lens, and special lettering models are available.