Download document () of 20
Back-up power (UPS)

Eaton 5SC UPS

The Eaton 5SC UPS provides line-interactive, affordable and reliable protection for small business server in any kind of installation constraints. Complementing our range of industry leading UPSs, the 5SC includes an LCD interface for real-time status and measurements, implements manageability solutions compatible with most of IT platforms and provides sinewave output for compatibility with most sensitive IT equipments.
Topology
Line Interactive
Power rating
500-3000 VA
Form factor
Rack/Tower

LCD interface

The LCD interface provides clear status of the UPS key parameters such as input and output voltage, load and battery level, and estimated runtime. Essential configuration capabilities are also offered for output voltage, audible alarm and sensitivity.

Wide communication capabilities

The 5SC offers USB and serial connectivity. USB port is HID compliant for automatic integration into Windows, Mac OS and Linux. A slot for an optional network management card is available on rack and R/T models. Eaton’s Intelligent Power® Software Suite insures compatibility with all major OS including virtualization software.

Flexibility

Eaton 5SC is available in multiple form factors. Tower models for easy integration in spaceconstraints environement. Rack models to fit into short depth enclosures down to 500mm, 2 post racks or wall-mount. R/T models authorizes either tower or rack installation.
Specifications
Highlight differences
Show only differences
Hide blank features
Download Links
X
Download Close