Download document () of 20
Cable glands and cord grips

Capri ADE-1F2 DS - Double seal non-armored cable gland

The Capri ADE-1F2 DS is a widely approved cable gland for use with non-armored cables offering two outer sheath seals and increased pull out resistance.

Suitable for IEC and NEC installations and with many cable types, the ADE-1F2 DS offers a range of materials and thread options to cover all requirements.

Available as gland only or in pre-packed kit form for ease of ordering. Refer to our ADE Gland Accessories for further matching accessories.

How to install Capri ADE-1F2 DS cable gland with non-armoured cable

Protection Type
Flameproof Ex db, Increased Safety Ex eb, Restricted Breathing Ex nR, Dust Ex tb
Area Classification
Zones 1 and 2, Groups IIA, IIB and IIC Zones 21 and 22, Groups IIIA, IIIB and IIIC Class I, Zone 1, AEx e II Class I, Zone 2, AEx e II, Ex e II

Cable types

Protection category

Other certificates: Inmetro, CCoE, KOSHA, EAC, & NEPSI

Shipping applications: ABS, BV, DNV & Lloyds.

Designed and certified for use in the most severe environments

This is the best solution for extreme operating temperatures from -60°C to +140°C. The seal material on Eaton's Capri ADE series of cable glands has been carefully formulated to achieve optimal performance. Rated to IP66 and IP68, the Capri ADE-1F2 DS is dusttight and can withstand being completely submerged in water continuously.

Fitted dust cover

An easily removable integral dust cover ensures protection against dust/water entry prior to cable assembly and without an additional plug. This protects the electrical equipement, during transportation and delivery until cable is ready to be fitted.

Double seal

The dual seal provides 100% tensile force to prevent pulling or twisting applied to the cable.
capri-ade-1f2-double-seal-close-up.png

Functions of the Capri ADE-1F2 DS cable gland

3D Model of the Capri ADE-1F2 DS cable gland
Sealing on outer sheath of cable with the ADE-1F2 DS
1. Elastomer specially formulated for explosionproof sealing on the outer sheath of cables.
Sealing on the Capri ADE-1F2 DS cable gland
2. Additional sealing on the outer sheath and strain relief.
External docking of the ADE-1F2 DS cable gland
3. Additional external docking (optional).
If you want to download 3D pictures, please contact our customer service.

View Eaton's full range of Capri ADE hazardous areas cable glands

New to the range? View our Capri ADE series overview to find out more about the range and view a cross-comparison featuring certification and function options.

Capri - over 60 years expertise and knowledge

For over 60 years, Capri has been known as a world-class solution in electrical termination for industrial and hazardous applications. Today, alongside Redapt and Raxton it continues to be at the forefront of innovation in the market.
Specifications

Highlight differences
Show only differences
Hide blank features
Download Links
X
Download Close