Download document () of 20
Safety, security and emergency communications

Building Safety Management System (BSMS)

Emergency lighting failure not only directly threatens lives, it can have serious implications if you're legally responsible. And it can also bring soaring costs and significant disruption if your building is out of commission – whatever its size and function. Eaton`s building safety management system brings peace of mind with easy real-time status monitoring across multiple emergency lighting systems and locations, effortless commissioning and data-driven preventive maintenance – all backed by leading-edge cybersecurity.

Easy installation and commissioning of systems
Evidence of compliance and real time notifications
Optimised maintenance and support services
  • Remote monitoring of Eaton's Emergency Lighting Systems across multiple buildings and sites
  • Modern, quick and intuitive app-based commissioning, setting, maintaining and reporting tools developed with Eaton’s Studio Blue
  • Comply with regulation, evidence of compliance stored on the cloud (logbooks and monthly health reports)
  • Real-time alert notifications to react quickly and manage criticality
  • Meet sustainability objectives and cost by avoiding unnecessary site visits with remote diagnosis and optimised preparation for faster on-site repair
  • Edge gateway including full connectivity developed with Brightlayer Edge
  • Forecast OpEx and schedule not only reactive but also condition-based maintenance operations with Analytics
  • Cybersecured cloud-based services developed with Brightlayer Cloud and Microsoft Azure platform

BSMS - Emergency Lighting digital ecosystem

eaton-bsms-how-it-works.jpg

Building Safety Manager - Edge Gateway

  • Up to 16 emergency lighting systems per Gateway
  • Control and monitoring via mobile application
  • Cellular, WiFi and ethernet connectivities to the Building System Management Cloud and analytics

Download the technical datasheet here

bsms-edge-gateway-view.png.jpg
cybersecurity-icon-blue-bsms.png.jpg

Cybersecurity

Eaton’s 'secure-by-design' philosophy ensures that our building safety management system meets rigorous cybersecurity and safety design and testing standards. Integrated into all stages of the product development process, it's a customised approach that doesn't just meet but exceeds the competencies recognised by international standards organisations.

Learn more about cybersecurity here

Value creation depending on your needs

Building Safety Management System enables easier installation of emergency lighting with app-based, real-time commissioning tools. Digital connectivity also allows system health monitoring and edge analytics that can power reactive and proactive maintenance, and other services to save time and money.
bsms-picture-4.jpg
eaton-bsms-creative-image.jpg

Services

Digitally enabled services to help facility owners and maintenance managers optimise efficiency and minimise the cost related to operations using actionable insights from equipment data

VisionGuard software

Our VisionGuard software provides state-of-the-art monitoring, control, and configuration of emergency lighting systems (SC/CPS) for your local experts. Designed for Windows PC or Windows Server, this solution is ideal for isolated networks that do not require an external online connection. Key features include a BACnet/IP Interface, allowing you to connect to an external Building Management System (BMS) via the BACnet protocol; and building layout management.
VisionGuard - iMac view
Specifications

Order codes

Description Part number
Building Safety Manager – Edge Gateway – Cellular Boxed GTWBSMCSBX

Technical details

Dimensions (W x D x H)  375x175x250 mm
Enclosure

Glass-fibre reinforced polycarbonate (base)

Halogen free

Non-reinforced polycarbonate

Mounting options Surface mounted
Nominal input voltage range 100 V AC ... 240 V AC
AC frequency range 45 Hz ... 65 Hz
Input fuse 3.15 A (slow-blow, internal)
Recommended breaker for input protection 6 A ... 16 A (Characteristics B, C, D, K)
Connection method Screw connection
Conductor cross section 0.2 mm² to 2.5 mm²
Operating temperature 0 to +35 °C
Degree of protection IP65 / IK10
Download Links
X
Download Close