Download document () of 20
Luminaires

FlexiTech SU - Central battery safety luminaire

Eaton supports emergency lighting designers and installers to maximise their time and efficiency through a single, high quality, easy-to-install product family which shares the same, slimline look and feel, and meets most of the projects’ requirements. Its eco-design, robust construction, premium plastics, innovative waterproofing technologies, reliable electronics and low power consumption make FlexiTech a sustainable range, which is made to last.

FlexiTech SU (safety light with uniform illumination) delivers universal light distribution (420 lm), and is equally suitable for escape route and open area lighting for mounting at heights up to 7.5 m. Its innovative, precise micro lenses guide light efficiently along the escape route while glare is significantly reduced thanks to the large light output area.

The use of LEDs, long life components, automatic testing and monitoring devices (CG-S) significantly reduce the operating and maintenance costs of the installation.

One product family, one look, meet hundreds of project requirements

One product family, one look, meet hundreds of project requirements

Lightguide technology
Significantly reduced glare effect
Universal light distribution
Suitable for Escape Route and Open Area
Simple installation
Clip-on mounting makes installation easy

Features

  • Powerful lumen output of 420 lm
  • Efficient lighting performance, mounting height up to 7.5 m
  • Reliable monitoring with CG-S technology without the need of a data cable
  • Robust construction, IK07
  • Same aesthetic either in IP43 or IP66 versions
  • Clever IP66 solution without the need of cable glands
  • Slim housing (34 to 38 mm), unobtrusive appearance
  • Accessories for recessed installation
  • Respectful to the environment 

FlexiTech SU family offers multiple combinations

eaton-emergency-lighting-safety-flexitech-su-small-wall-surface.jpg
Wall surface mounting
eaton-emergency-lighting-safety-flexitech-su-small-cover-black.png
Colored metal cover
eaton-emergency-lighting-safety-flexitech-su-small-ceiling-surface.jpg
Ceiling surface mounting
eaton-emergency-lighting-safety-flexitech-su-small-recess-kit.jpg
Recess kit
eaton-emergency-lighting-safety-flexitech-su-small-ceiling-recessed.jpg
Wall or Ceiling recessed mounting
eaton-emergency-lighting-safety-flexitech-su-small-recess-box.png
Recess box for brick wall

Double membrane technology - IP66

Entries made of a special thermoplastic elastomer with specific compound developed by automotive industry. Cable entries on sides have an innovative design with 2 membranes (no cable gland needed) :

  • The outside membrane protects against water jet pressure
  • The inner membrane perfectly surrounds the cable for enhanced sealing

6 innovations that make FlexiTech easier to install

eaton-emergency-lighting-exit-flexitech-ew-baseplate.png
  • IP66 version: Black rubber, special Thermoplastic Elasthomer
  • IP43 version: White rubber

1. Slotted holes for quick fixing and easy adjustment, specific holes in corners for high resistance fixing

2. Screwless terminal blocks with double connection

3. Up to 9 cable entries in Thermoplastic Elastomer, no plastic parts to break when access from the back

4. Spirit level for perfect horizontal alignment

5. Possibility of direct mounting on electrical boxes (Ø 67 mm)

6. Transparent baseplate with a large working space for ease of installation and replacement of existing products

Efficient lighting performance

Innovative precise micro lenses guide light efficiently along the escape route while thanks to the large light output area the glare is significantly reduced, especially suitable in applications like night light. 

Universal light distribution equally suitable for escape route and open area lighting for mounting heights from 2.5 to 7.5 m (1 lx) in a very compact luminaire.

eaton-emergency-lighting-safety-flexitech-su-small-ceiling-surface-night.jpg
eaton-emergency-lighting-safety-flexitech-su-open-area.jpg
Open area : From 11.1 m up to 17.9 m spacing (1 lx) at 7 m mounting height
eaton-emergency-lighting-safety-flexitech-su-escape-route.jpg
Escape route : From 13.2 m up to 17.1 m spacing (1 lx) at 6 m mounting height
Robust - Made to last

Made to last

  • High impact resistance (IK07), perfect solution for education and harsh environments
  • Eco-design and premium plastics
  • Rubber and thermoplastic elastomer components close all possible space between parts, avoiding bugs and dust entrance into the housing
  • Reliable electronics and low power consumption
  • High LED life time reduces the maintenance cost

One product family, one look, meet hundreds of project requirements.

Solving complex projects and exacting requirements quickly and efficiently is a great responsibility. Building upon the success of FlexiTech ED and SE, the latest additions to the range make selecting the right emergency luminaire even simpler. The new FlexiTech family members EW, EC and SU offer flexible design, ingenious install and robust construction - which are available in multiple formats, technologies, finishes, mounting options (and so much more) - to ensure you have one familiar product family that you can depend on to meet all your project requirements.

Over 50 years of safe evacuation expertise

Eaton offers a wide range of emergency exit and safety luminaires. Featuring CEWA GUARD & STAR technology available as standard, they offer the basis for minimized inspection and maintenance costs. Innovative lighting technology combined with highly efficient LEDs ensure up to 70% less power consumption and significantly lower maintenance costs with a service life up to 50,000 hours.

Custom-made products tailored to suit the unique requirements of your project

Perfect integration of luminaires into buildings' architecture is always a challenge.

Eaton helps you meet this challenge with a range of painted accessories.

  • Colored metal covers
  • Colored recessed bases
  • Specific integrating or fastening systems
Emergency lighting customized options - Black mat
Emergency lighting customized options - Dark grey
Emergency lighting customized options - Silver gloss
Specifications
Highlight differences
Show only differences
Hide blank features

To see the accessories available in your region, please click on the following links.

Alternatively, view the below tables to see the extensive list of accessories available (not filtered to your region).

Accessories

Order code Description
FT1-RK FT1 EW & SU, Recess kit, White RAL9003
FT1-RK-B
FT1 EW & SU, Recess kit, Black mat RAL9005
FT1-RK-DG FT1 EW & SU, Recess kit, Dark Grey RAL7015
FT1-RK-S FT1 EW & SU, Recess kit, Silver RAL9007
FT3-RK FT3 EW & SU, Recess kit, White RAL9003
FT3-RK-B
FT3 EW & SU, Recess kit, Black mat RAL9005
FT3-RK-DG FT3 EW & SU, Recess kit, Dark Grey RAL7015
FT3-RK-S FT3 EW & SU, Recess kit, Silver RAL9007
FT1EWSU-MC-B FT1 EW & SU IP4x, metal cover Black
FT1EWSU-MC-DG FT1 EW & SU IP4x, metal cover Dark Grey
FT1EWSU-MC-S FT1 EW & SU IP4x, metal cover Silver
FT1EWSU-MC FT1 EW & SU IP4x, metal cover White
FT3EWSU-MC-B FT3 EW & SU IP4x, metal cover Black
FT3EWSU-MC-DG FT3 EW & SU IP4x, metal cover Dark Grey
FT3EWSU-MC-S FT3 EW & SU IP4x, metal cover Silver
FT3EWSU-MC FT3 EW & SU IP4x, metal cover White
FT2-WG FT1 & FT2, Wire Guard
FT3-WG FT3, Wire Guard
FT1-RB FT1 EW & SU, Recess box / plaster & brick

TECHNICAL SPECIFICATIONS

Luminous flux ΦN: 420 lm
Luminous flux ΦE/ΦN at end of rated operating time: 100%
Housing material: Polycarbonate
Housing color: White RAL 9003
Weight: FT1SU400CGS, FT1SU400CGSIP: 0.31 kg
FT3SU400CGS: 0.81 kg
Type of mounting: Surface mounting, recessed with optional base
Protection category: IP43 | IP66
Insulation class: II
Mechanical impact resistance: IK07
Connection terminals:
3 x 2 x 2.5 mm²
Connection voltage: 220 – 240 V AC, 50/60 Hz
176 V – 275 V DC
Current consumption - battery operation (220 V): 23 mA
Power consumption mains operation (apparent power/effective power): 9.1 VA / 5.4W
Inrush current: 1.5 A
Permissible ambient temperature: -20 °C to +40 °C
Light source: LED stripe (6500K / CRI ≥ 70)
Download Links
X
Download Close