Download document () of 20
Luminaires

GuideLed Cinema - Central battery exit sign panel

GuideLED Cinema is a central battery LED emergency exit sign luminaire with dimming function by potential-free switching contact specially designed for use in rooms which are darkened during operation such as cinemas or auditoriums.

Dimming can be adjusted easily to suit the size of space and light dynamics with ten dimming values via a rotary switch and is activated via a switching impulse at the switching contact. In addition, the high-efficiency LEDs have a service life of up to 50,000 hours ensuring high operational safety and minimal effort for maintenance. While an especially low connected load enables energy savings of up to 60% compared to fluorescent lamps.

GuideLed also catches the eye with regard to design with a concise functionality without visible screw connections, and a very flat construction that blends unobtrusively into the surrounding architecture.

Additional feature
Dimming input
wall mounted
Escape sign luminaire with LED Lightguide technology
via rotary switch adjustable
10 possible dimming values

Features

  • Escape sign luminaire with LED Lightguide technology for wall-mounting
  • Additional feature: Dimming input
  • Specially designed for operationally darkened rooms, e.g. cinemas, dimming is possible during film screening
  • Dimming can be activated via potential-free switching input
  • One of 10 possible dimming values adjustable via rotary switch
  • Luminance of the white contrasting colour > 500 cd/m² in line with DIN 4844-1 and high uniformity Lmin/Lmax > 0.8 (dimmer switch position of 100%)
  • Reduced battery costs on account of especially low power consumption
  • Minimum service requirement due to high service life of the LEDs (50 000 hours)
  • Installation of the LED pictogram without tools on the mounting set

Focus on the big screen without sacrificing on safety

To avoid a glare due to bright exit sign during a movie, lecture, theatre performance, planetarium or project room the GuideLed Cinema has the option to dim the output to ten customisable levels.

The dimming effect is achieved through a switch input, which dims the exit sign to a fix light output, if the input is closed via a potential-free relay contact, e.g. DMX actor.

In case of an emergency operation, e.g. mains failure of the general lighting, the exit signs regulate immediately to 100% light output so that the hall, theatre, cinema or room can be evacuated safely.

GuideLed Cinema - people in cinema

How it works - Emergency exit sign panel in a cinema

The GuideLed Cinema - Eaton's classic with a new feature: the exit sign luminaire offers glare-free movie enjoyment without neglecting safety.
GuideLed Cinema - Cinema Application picture
Admission with 100% light output
During the admission, the hall lighting is switched on. The GuideLed Cinema are fixed undimmed to 100% luminous flux.
GuideLed Cinema - Cinema Application picture

Show in progress with dimmed light
At the beginning of the cinema show, the lighting in the hall is dimmed to off. The GuideLed Cinema is dimmed to adjusted dim-level via the dimming input: Via a rotary switch, the desired dimming value can be adjusted in order to optimally adapt to circumstances.

In case of an emergency, the exit sign luminaire regulates the luminous flux directly to 100% so that the room can be safely left.

From one of the world's leading suppliers of emergency lighting, view the rest of Eaton's central battery exit sign panel luminaires

Over 50 years of safe evacuation expertise

Eaton offers a wide range of emergency exit and safety luminaires. Featuring CEWA GUARD & STAR technology available as standard, they offer the basis for minimized inspection and maintenance costs. Innovative lighting technology combined with highly efficient LEDs ensure up to 70% less power consumption and significantly lower maintenance costs with a service life up to 50,000 hours.
Specifications

PRODUCT CODES

Luminaires

Order Code Description
40071354656 GuideLed Cinema 10011/11011CG-S, 20 m, Wall mounting set, Surface mounting, including LED supply with additional dimming input and CG-S technology (20 addresses)
40071354656 GuideLed Cinema 10011/11011CG-S, 30 m, Wall mounting set, Surface mounting, including LED supply with additional dimming input and CG-S technology (20 addresses)

Accessories

Order code Description
40071354500 LED pictogram for GuideLed 10011/10012/10013 CG-S, arrow left (PL), acc. ISO 7010, 20 m
40071354501 LED pictogram for GuideLed 10011/10012/10013 CG-S, arrow right (PR), acc. ISO 7010, 20 m
40071354502 LED pictogram for GuideLed 10011/10012/10013 CG-S, arrow down (PU), acc. ISO 7010, 20 m
40071354530 LED pictogram for GuideLed 10011/10012/10013 CG-S, arrow left (PL), acc. ISO 7010, 30 m
40071354531 LED pictogram for GuideLed 10011/10012/10013 CG-S, arrow right (PR), acc. ISO 7010, 30 m
40071354532 LED pictogram for GuideLed 10011/10012/10013 CG-S, arrow down (PU), acc. ISO 7010, 30 m

TECHNICAL SPECIFICATIONS

Viewing distance: 20m | 30m
Luminous flux ΦE/ΦN at the end
of rated operating time:
100 %
Housing Material: PC, PMMA
Housing Color: Light grey RAL 7035
Weight: 0.7 kg
Type of mounting: Wall mounting
Connection terminal: Mains 3 x 2 x 2.5 mm²
Switch input / 2 x 2 x 1.5 mm² 
Connection voltage: 220 – 240 V AC, 50/60 Hz
176 V – 275 V DC
Current consumption - battery operation (220 V): 8 mA
Power consumption mains operation
(apparent power / effective power)
20 m: 4.0 VA / 1.9 W
30 m: 5.0 VA / 2.6 W
Permissible ambient temperature: -20 °C to +40 °C
Light source: LED stripes
Download Links
X
Download Close