Micropoint 2 High Output is a high specification LED emergency downlight designed for use as both escape route and anti-panic emergency lighting in high ceiling applications. It meets the requirements for the specific high-risk locations such as disabled refuge areas, plant rooms, kitchens, first aid rooms, treatment rooms and reception areas and meets the requirements to reach 10.8 lux average light output in an escape route application.
As with the rest of the Micropoint 2 range, ease of installation, reduced energy consumption and minimal maintenance reduce the total cost of ownership without compromising on performance or aesthetics.
The use of LEDs, automatic testing and monitoring devices (CGLine+) significantly reduce the operating and maintenance costs of the installation.
Location: Novara, Italy
Challenge: Boost competitiveness by refining the product supply system and implementing new warehouse technologies.
Solution: Adopt a comprehensive package solution that comprises smart automation, UPS devices and life safety systems.
Results: The installation of state-of-the-art solutions across the warehouse.
Order code | Description | Equivalent order code for resources | ||
Crompton | JSB | Menvier | ||
MP2HI3H-C | MP2HI3H | MP2HI3H-M | Micropoint 2 High Output Non-maintained 3h | MP2HI3H |
MP2HI3HIS | Micropoint 2 High Output Non-maintained 3h Autotest | MP2HI3HIS | ||
MP2HI3HCGL-C | MP2HI3HCGL | MP2HI3HCGL-M | Micropoint 2 High Output Non-maintained 3h CGLine+ | MP2HI3HCGL |
Mounting method: | Ceiling recessed mounting |
Light source: | LED not exchangeable |
Housing Material: | Aluminium |
Housing Color: | White |
Rated supply voltage, Frequency: | 220 - 240 V AC, 50/60 Hz |
Protection class: | II |
Degree of protection (IP): | IP44 |
Duration: | 3h |
Luminous flux at emergency operation: | 298lm |
Viewing distance: | N/A |
Degree of impact resistance (IK): | IK03 |
Operation: | Non-Maintained (NM) |
Testing system: | No testing system | Auto-Test | CGLine+ |
Luminaire type: | Safety luminaire for escape route and open area lighting |