NexiLite is a range of anti-panic and escape route luminaires that can also be used as an exit sign by purchasing optional sets of pictograms (Conforms to ISO7010). The low profile housings are available in two IP rating options (IP40 & IP65) making NexiLite luminaires suitable for indoor or more industrial applications.
With its compact and modern design, NexiLite can be used in any architectural context. The wide range of accessories allows installation on a wall or ceiling, surface or recessed.
This range of LED stand-alone self-contained luminaires is composed of maintained and non-maintained variants, 1h and 3h duration versions, from 100lm up to 250lm light output.
| Order code | Description |
| NXL100 | NexiLite 100lm 1h NM |
| NXL100-IP | NexiLite 100lm 1h IP65 |
| NXL150 | NexiLite 150lm 1h NM |
| NXL150-3H | NexiLite 150lm 3h NM/M |
| NXL150-IP | NexiLite 150lm 1h IP65 |
| NXL250 | NexiLite 250lm 1h NM |
| NXL250-3H | NexiLite 250lm 3h NM/M |
| NXL250-IP | NexiLite 250lm 1h IP65 |
| Order code | Description |
| NEXI-PLEX-20-DB | Nexi Panel 20m Down/Blank, ISO High Unifor. |
| NEXI-PLEX-20-DD | Nexi Panel 20m Down/Down, ISO High Unifor. |
| NEXI-PLEX-20-LR | Nexi Panel 20m Left/Right, ISO High Unifor. |
| NEXI-PLEX-20-UB | Nexi Panel 20m Up/Blank, ISO High Unifor. |
| NEXI-PLEX-20-UU | Nexi Panel 20m Up/Up, ISO High Unifor. |
| NEXI-PLEXO-20-DB | Nexi Panel Opal 20m Down/Blank, ISO High Unifor. |
| NEXI-PLEXO-20-DD | Nexi Panel Opal 20m Down/Down, ISO High Unifor. |
| NEXI-PLEXO-20-LR | Nexi Panel Opal 20m Left/Right, ISO High Unifor. |
| NEXI-PLEXO-20-UB | Nexi Panel Opal 20m Up/Blank, ISO High Unifor. |
| NEXI-PLEXO-20-UU | Nexi Panel Opal 20m Up/Up, ISO High Unifor. |
| NEXI-PICTO-D | Nexi Pictogram Down, ISO |
| NEXI-PICTO-L | Nexi Pictogram Left, ISO |
| NEXI-PICTO-R | Nexi Pictogram Right, ISO |
| NEXI-PICTO-U | Nexi Pictogram Up, ISO |
| Order code | Description |
| NEXI-PLEX-DB | Nexi Panel 30m Down/Blank, ISO High Unifor. |
| NEXI-PLEX-DD | Nexi Panel 30m Down/Down, ISO High Unifor. |
| NEXI-PLEX-LR | Nexi Panel 30m Left/Right, ISO High Unifor. |
| NEXI-PLEX-UB | Nexi Panel 30m Up/Blank, ISO High Unifor. |
| NEXI-PLEX-UU | Nexi Panel 30m Up/Up, ISO High Unifor. |
| NEXI-PLEXO-DB | Nexi Panel Opal 30m Down/Blank, ISO High Unifor. |
| NEXI-PLEXO-DD | Nexi Panel Opal 30m Down/Down, ISO High Unifor. |
| NEXI-PLEXO-LR | Nexi Panel Opal 30m Left/Right, ISO High Unifor. |
| NEXI-PLEXO-UB | Nexi Panel Opal 30m Up/Blank, ISO High Unifor. |
| NEXI-PLEXO-UU | Nexi Panel Opal 30m Up/Up, ISO High Unifor. |
| NEXI-PLEXL-DB | Nexi Panel 30m Down/Blank, ISO Lite Unifor. |
| NEXI-PLEXL-DD | Nexi Panel 30m Down/Down, ISO Lite Unifor. |
| NEXI-PLEXL-LR | Nexi Panel 30m Left/Right, ISO Lite Unifor. |
| NEXI-PLEX-IP | Nexi Panel 30m for IP65 housing 7 stickers, ISO Lite Unifor. |
| Order code | Description |
| NEXI-FC | Nexi False Ceiling kit |
| NEXI-FR | Nexi Finishing Frame |
| NEXI-IP | Nexi IP65 protection kit |
| NEXI-RB | Nexi Recessed Base |
| NEXI-WB45 | Nexi 45° Wall Bracket (IP40/IP65) |
| EL-BR1 | Nexi 90° Wall Bracket (IP40/IP65) |
| Mounting method: | Wall / Ceiling mounting | Surface / Recessed mounting | Supporting bracket |
| Light source: | LED not exchangeable |
| Housing Material: | Polycarbonate |
| Housing Color: | White |
| Rated supply voltage, Frequency: | 230 V AC, 50/60 Hz |
| Protection class: | II |
| Degree of protection (IP): | IP40 | IP65 |
| Duration: | 1h | 3h |
| Luminous flux at emergency operation: | 100lm to 250lm |
| Viewing distance: | 20m | 30m with accessory |
| Degree of impact resistance (IK): | IK03 | IK07 |
| Operation: | Maintained / Non-Maintained (M / NM) | Non-Maintained (NM) |
| Testing system: | No testing system |
| Luminaire type: | Safety and exit sign luminaire |