Download document () of 20
Panel enclosures

B-Line series Type 4X panel enclosures

Eaton's B-Line series type 4X panel enclosures are designed to house electrical controls and instruments in indoor or outdoor applications where a corrosive environment exists.  It also helps protect against corrosion, windblown dust and rain,splashing water and hose directed water.

Large ground mounted enclosure line extension

Eaton has expanded its B-Line series enclosure line to include NEMA Type 4X freestanding panel enclosures.

  • Single, double and multi-door options
  • Size range: 112" to 187" wide 
  • Three styles of enclosure construction 
    • Three-door: Single and double door 
    • Four-door: (2) Double door sections 
    • Five-door: Single and (2) double door sections
      • NEMA 4 (Carbon Steel) 
      • UL Listed for U.S. and Canada to UL508 
      • CSA C22.2 standards

B-Line series Type 4X panel enclosure options

jic-type-4x-panel-enclosure.jpg

JIC enclosures  

  • Available in 304 or 316 stainless steel and aluminum options
  • Lift-off cover and continuous hinge cover options
  • Quarter-turn latch options
type-4-wall-mount-aluminum.jpg

Wall mount  enclosures

  • Available in 304 or 316L stainless steel and aluminum options
  • Single-door and double-door options
  • Quarter-turn and 3-point locking / latch options 
  • Multiple accessory options
ground-mount-type-4x-panel-enclosure-single-door.jpg

Ground mount  enclosures

  • Double-door floor-standing and free-standing enclosure options 
  • Single-door, double-door and double-door dual access options
  • Quarter-turn and 3-point locking / latch options
  • Multiple accessory options

EnviroShield Type 4X Panel Enclosures

Featuring a slope top construction to direct water away from door opening, a concealed removable hinge for easy door modifications and a robust stainless steel 3PT handle for quick access

Premier Type 4X Panel Enclosures

Featuring a concealed removable hinge for easy door modifications, a seamless Foam in Place gasket to provide a high performing seal and flexible accessory options for panels, window kits, handles, and more
Specifications

Highlight differences
Show only differences
Hide blank features

SKU data coming soon.

For more information, view or download the B-Line series enclosure catalog.

Download Links
X
Download Close

Eaton B-Line Series Large Enclosure Solutions

Eaton B-Line series large enclosures offer a high quality solution and provide reliable environmental protection for electrical equipment.