The compliant, fire approved sounder visual alarm device (VAD) detector base, is one of the most flexible and useful devices in Eaton's addressable range of fire devices.
Including are all the features of the addressable sounder detector base, as well as a powerful LED beacon. Meeting the 4 lux output, the LED beacon is certified to be used as an open class VAD.
There are two main options when specifying either adding a detector to create a sounder VAD detector or adding a cover plate to form a discrete sounder VAD. The device is compatible with Eaton's full range of addressable detectors and fire systems.
| Description | Cooper | JSB | Menvier |
| Open class VAD base | CASBB394 | FXN557 | MASB890 |
| Supply Voltage: | 19 – 30vdc |
| Cable Size / Type: | 0.5 - 2.5mm / FIRETUF, FP200 or MICC |
| Standby Current: | < 450 uA |
| Operating Temperature: | -10°C to +55°C (95%RH) |
| Material: | ABS / PC FR Plastic |
| Environment Category: | Type A / IP21C |
| Sound Output @ =/-3d8 (set by panel): | Low volume: 83dB @ <8.6mA Medium volume: 90dB @ <10mA High volume: 93dB @ <11mA |
| Compliance: | EN54-3 Fire Alarm Device – Sounder EN54-17:2005 EN54-23:2010 |
| Tones (set by panel): | Continuous 910Hz Pulsed 910 / 0Hz pulse 1Hz Two Tone 610 / 910Hz @ 1Hz cycle Slow whoop 500-1200Hz in 3.5 seconds /0.5secs gap |
| Beacon: | 0.5Hz Flash |
| Total Loop Resistance for correct operation of short circuit isolator: | 50Ω (max) |
| Parallel Fault Resistance to be seen at the Control Panel for isolators to open: | 200Ω (typ) |
| Continuous Current allowable through isolator: | 700mA (max) |
| Isolator Resistance in closed state: | 0.26Ω (max) |
| Leakage Current into direct short circuit with isolator open: | 14mA (max) |
| Voltage at which isolator changes from open to closed or closed to open state: | 3.8V to 11V |
| Maximum switching current of isolator: | 1.5A |