Download document () of 20
Fire detection systems

Sounder beacon detector base for addressable fire systems

The addressable sounder beacon base provides options to detect a threat and alert building occupants in a single device.

For detection and notification, it is compatible with Eaton's addressable detectors and limits the number of installation points within a building, making installation faster and more efficient. Mounting the detector is a simple twist and click.

For notification only, it can act as a discreet, standalone fire alarm sounder beacon by using a cover plate instead of a detector.

Installation
Easy to fit, first-fix base
Efficient
Detect and alert from one device
Flexible
Settings for tones and volume

One connection point. Three devices. Multiple tones.

Eaton's sounder beacon detector base is one of the most useful and clever devices in the addressable fire alarm system device range. By combining a detector, sounder and LED beacon it reduces the cost and time of installation. While also offering an impressive range of tones and volume options, all controlled easily by the panel - removing the need to access the device after installation.

Discreet style for public spaces; first fix base for simple installation

Featuring a first fix base, the sounder beacon detector can be installed quickly and simply. The main body is clipped into the base, and can be locked into place when pressed into position, or can be fitted into an optional cover plate. The sounder beacon base is ideal for use in commercial builds such as hotels, restaurants and retail outlets.

Complete with either a detector or coverplate

Close up of a Eaton Sounder Beacon Detector
Sounder beacon base with detector
Close up of an Eaton Cover Plate
Cover plate

From the worlds largest supplier of fire notification devices, view the rest of our addressable devices

See how we delivered comprehensive fire protection for a mixed use development

Discover how Eaton's CF3000 panel was used to protect different types of building user in a mixed use scheme in London.
Specifications

Highlight differences
Show only differences
Hide blank features
Looking for Cooper | JSB | Menvier catalogues?

Product codes

Description Cooper JSB Menvier
Addressable detector sounder beacon base
CASBB384 FXN537 MASB870
Optical addressable smoke detector
CAP320 FXN723 MAP820
Photo/thermal addressable detector CAPT340 FXN722 MAOH850
Multi-mode addressable heat detector CAH330 FXN725 MAH830
Cover plates (pack of 5) for addressable detector sounder beacon base
CASC CASC MASC

TECHNICAL SPECIFICATIONS

Supply Voltage: 18 - 32Vdc
Cable Size / Type: 0.5 - 2.5mm / FIRETUF, FP200 or MICC
Standby Current: < 450 uA
Operating Temperature:  -10°C to +55°C (95%RH)
Material: ABS / PC FR Plastic
Environment Category:  Type A / IP21C
Sound Output @ +/-3d8 (set by panel):  Low volume : 83dB @ <6.6mA
Medium volume : 90dB @ <8mA
High volume : 93dB @ <9mA
Compliance:  EN54-3 Fire Alarm Device - Sounder
EN54-17:2005
Tones (set by panel): Continuous 910Hz
Pulsed 910 / 0Hz pulse 1Hz
Two Tone 610 / 910Hz @ 1Hz cycle
Slow whoop 500-1200Hz in 3.5 seconds / 0.5 seconds gap
Beacon:  1Hz Flash
Total Loop Resistance for correct operation of short circuit isolator:  50Ω (max)
Parallel Fault Resistance to be seen at the Control Panel for isolators to open: 200Ω (typ)
Continuous Current allowable through isolator:  700mA (max)
Isolator Resistance in closed state:  0.26Ω (max)
Leakage Current into direct short circuit with isolator open: 14mA (max)
Voltage at which isolator changes from open to closed or closed to open state: 3.8V to 11V
Maximum switching current of isolator:  1.5A
Download Links
Looking for Cooper | JSB | Menvier catalogues?
X
Download Close