Download document () of 20
Fire detection systems

Site monitor software & web server for fire systems

Designed to work remotely, Site Monitor / Webserver can be accessed through the desktop client software or a web browser. The user can quickly connect and perform vital administration wherever they are. The software also supports multiple users of which each can be assigned a particular role, meaning non-technical staff can use the software to overview the system state, while technicians can log in and manage any issues. Site Monitor / Webserver Software is designed to monitor Eaton's fire alarm systems enabling quick PC administration. Using a simple interface, the authorised user can view the fire alarm control panel's event history, event status, device properties and other information depending on access permissions defined by the system's administrator. The software continually monitors network activity and records every event in rich detail. Information can then be processed and generated into HTML reports or used to trigger an automated email notification.
Improved clarity
View event history, status & device properties
Added support
Caters to a maximum of 1000 users at one time
Ease of access
Accessed through desktop client software or web browser

Eaton fire software - developed to make system management easier

Install Eaton fire software to access fire system panel and device information quickly and easily: 

  • Administer your fire system from your PC.
  • Easily manage panels and devices on the network.
  • Quickly locate fire devices that have been triggered.
  • Determine the action you need to take.
Multiple windows of Eaton's Site Monitor & Web Server software

Manage sites, anytime, anywhere

Site Monitor software has been developed with flexibility in mind. It facilitates access 24/7, enabling users to quickly connect to the network and perform vital administration tasks wherever they are.

Multiple users with dictated levels of access

The software supports multiple users who can be assigned a particular role, meaning non-technical staff can use the software to overview the system state, whilst technicians can log in and manage any issues.

Pinpoint issues, act quickly

Once installed, Site Monitor, enables users to view any networked panel, loop, zone or device, meaning that the entire fire system can be easily monitored, and any faults can be quickly acted upon.

More powerful tools

Designed to take the hassle out of installation, commissioning and maintenance, Eaton's range of addressable fire system tools and software are essential additions to aid the setup of any system.
Specifications

Highlight differences
Show only differences
Hide blank features
Looking for Cooper, JSB or Menvier?

PRODUCT CODES

Monitoring Software license without graphical visualisation maps including an EC0232 interface EF-SITEMONITOR
Interface to connect panel network (LONWorks) to PC (RS232) EC0232

TECHNICAL SPECIFICATIONS

Panels per Network: 126
Zones per Network: 250
Max Events: 9999
Max Conditions per Event: 100
Max Actions per Event: 100
Max Users: 1000
User Access Levels: 4
Site Installer Database Format Version: 2.0 or Above
Max History Log Size: 4GB
Supported Network Protocols: DF6000NetworkV1
Supported Panels: Eaton Addressable Panels
Report File Format: HTML
Email Notification Protocol: SMTP
Remote Protocol: TCP/IP
Web Interface Technologies / Protocols: ASP.Net 2.0, XHTML, CSS 2.0, JavaScript
Download Links
Looking for Cooper, JSB or Menvier?
X
Download Close