Download document () of 20
We make what matters work

Graphical visualisation software for addressable fire systems

Eaton fire graphical visualisation software (EFGVS) is a powerful supervision management tool for Eaton Fire addressable systems. Users can monitor, visualise in 2D and 3D, control and interrogate their systems to ensure alarms are located quickly and dealt with efficiently. Ergonomic and intuitive, EFGVS includes a comprehensive list of advanced features offering the system designer and site supervisor a very efficient tool that ensures all the information and controls they need are available at their fingertips. Eaton fire software enables 2D floor plan visualisation but also provides a global building 3D view. It delivers alarm information through image and sound notifications but also records all other system events and faults, allowing the generation of comprehensive reports. System control access through EFGVS can be tailored based on local regulations and user credentials.
3D graphics
Easily visualise the site you manage
24/7
Access system information wherever and whenever
Customisable
Customise to suit your requirements

View your fire system in 2D and 3D

With 2D building floor plan visualisation, and 3D visualisation of the building or site that you are managing, you can deal with any issues both quickly and efficiently, with minimum effort.

Supervise a single building or large sites

EFGVS enables the user to monitor Eaton addressable fire systems in single buildings, or throughout large sites. With remote and multi-user access system management has never been easier.

More powerful tools

Designed to take the hassle out of installation, commissioning and maintenance, Eaton's range of addressable fire system tools and software are essential additions to aid the setup of any system.
Specifications

Highlight differences
Show only differences
Hide blank features
Looking for Cooper, JSB or Menvier?

Product Codes

Codes Descriptions
EFGVS1-2 Graphical Visualisation Software license 1-2 panels including an EC0232 interface
EFGVS3-6 Graphical Visualisation Software license up to 6 panels including an EC0232 interface
EFGVS7-10 Graphical Visualisation Software license up to 10 panels including an EC0232 interface
EFGVS11-PLUS Graphical Visualisation Software license above 10 panels including an EC0232 interface
EFGVS7-10-TCPIP Graphical Visualisation Software license up to 10 panels with TCP/IP interlink
EFGVS11-PLUS-TCPIP Graphical Visualisation Software license above 10 panels with TCP/IP interlink
EFGVS-DESIGN Graphical Visualisation Designer Software license - no panel connectivity
EFGVS-PREMIUMDESGN Graphical Visualisation Premium Designer Software license including an EC0232 interface
EC0232 Interface to connect panel network (LONWorks) to PC (RS232)

Technical Specifcations

Parameters

Quantity 
Networks: 50
Zones per Network: 250
Max Events:  99,999,999
Site Installer Database Format Version: 2.0 or above
Max History Log Size: 4GB
Supported Eaton Network Protocols:

DF6000NetworkV1

DF6000NetworkV2

Supported Panels:

Eaton addressable detection panels

(CF1100/1200 and CF3000 ranges)

Report File Format: HTML
Email Notification Protocol: SMTP
Remote Protocol: TCP/IP
Max Buildings: 10,000
Max Floors / Graphics Screens: 30,000
Max Panel / Device Icons / Symbols: 100,000
Max Floor Plan Size: 4096 x 4096 pixels
Supported Image Formats: BMP, PNG, JPG, TIFF, GIF, PDF
Supported Audio Formats: WAV, MP3, WMA
Supported Commissioning Formats:  XSI, ZSI, SDF
Download Links
Looking for Cooper, JSB or Menvier?
X
Download Close