Download document () of 20
Fire detection systems

CF1000 - Addressable fire alarm system panel

Eaton's CF1000 range is available as a high specification 1 or 2 loop addressable fire alarm system control panel, offering sophisticated functionality with simple end-user operation through its touchscreen display. Utilising soft addressing it minimises installation time and removes the potential for errors often associated with manual addressing. The range can operate as a stand-alone panel or as part of a network with the Eaton range of CF3000 panels or other CF1000 panels (additional network card required). All CF1000 panels include an integral power supply and are supplied with batteries as standard.
Flexible
Cause and effect programming
Network capability
Up to 126 panels
Large address limit
Up to 200 addresses per loop

Maintenance at the touch of the screen

Touch screens have come to dominate how we interact with many systems in everyday life and Eaton has been at the forefront of bringing the technology to the fire market since the first touch screen interface (CF3000) was released in 2005. Over 14 years later and we've continued to evolve its use enabling the CF1000's interface to be easy to use and versatile for any user.

Meets the challenges of small to medium-sized commercial projects

The CF1000 range balances simple of operation, powerful cause and effect programming and competitive pricing. Making it perfectly place for small to medium-sized projects such as offices, industrial premises, schools, universities, care homes and hotels, often to complex for conventional or two-wire systems and not large enough for larger addressable systems.

A trusted system for 13 years

An extensive range of compatible intelligent addressable system ancillaries are available to work with the CF1000 range, all of which incorporate an integral short circuit isolator to provide maximum protection against short circuit faults on the loop. The range of panels have a flexible distributed network capability and full system integrity with Eaton developed protocol.

From the worlds largest supplier of fire notification devices, view the rest of our addressable fire system range

Specifications

Highlight differences
Show only differences
Hide blank features
Download Links
Looking for Cooper | JSB | Menvier catalogues?
X
Download Close