Repeater panels play an important role in public areas such as hotel lobbies and bars where it may be damaged or fail and in situations where the main panel can't be positioned close to the main entrance.
CF3000PRG offers passive indication of events through its 6 supervisory LED's including power on, alarm, fault, supervisory, test in progress and scroll. While also offering semi-passive functionality with the ability to silence, evacuate and reset to the network or host panel.
Your search "" did not match any documents or products.
| Description | Cooper | JSB | Menvier |
| Loop connected repeater panel | CF3000PRG | FX6000PR | DF6000PR |
| Network connected repeater panel | CF3000PRGNC | FX6000PRNC | DF6000PRNC |
| Standards: | EN54 Pt4 |
| Mains Input Voltage: | 230Vac +10%/-15% |
| Operating Voltage: | 24Vdc |
| System Indicators: | Power on, Fire, Fault, Test, Disable and Scroll |
| System Controls: | Silence alarms, Evacuate and reset only |
| Input Ports: | RS232 (for connection of programmer) |
| Battery: | 2 x 12V 3.2Ah |
| Standby Duration: | 24hrs |
| Operating Temperature: | -5°C to +40°C |
| Humidity (Non-condensing): | 0 to 75% RH |
| Construction: | PC / ABS |
| Colour: | Graphite |
| Dimensions (HxWxD): | 270mm x 375mm x 92mm |
| Weight: | 3.6kg |
| Ingress Protection: | IP30 |
| Suitable for use with: | Eaton addressable fire systems |