Knowledge Search
Download document () of 20
Linear

Pauluhn VersaPro Hazardous Area Linear Fluorescent Light Fixtures

The Crouse-Hinds series Pauluhn VersaPro is a non-metallic linear fluorescent fixture for Class I, Division 2, Class I, Zone 2 and Class II, Division 1 hazardous areas.  Constructed of USDA compliant materials with T5, T8 and T12 lamps, the VersaPro is designed for wet locations in food and beverage processing facilities and wastewater treatment plants.

The VersaPro is available in two foot, four foot and eight foot length fixtures in 2- or 4-lamp configurations.  An optional emergency battery back-up is also available.

Certifications and compliances

NEC/CEC

  • Class I, Division 2, Groups A, B, C, D
  • Class I, Zone 2, Groups IIA, IIB, IIC
  • Class II, Division 2, Groups F, G
  • Class III
  • UL844 – Hazardous Locations
  • UL1598 – Luminaires
  • UL924 – Emergency Lighting Equipment
  • CSA – Class 3428 03
  • CSA – Class 3428 83
  • Canadian Processed Products Regulations C.R.C. c291
  • NSF/ANSI 2-2007 Splash Zone
  • Enclosed and gasketed
  • Type 3R
  • NSF

Design features

  • Fluorescent system provides energy savings up to 50% when compared to HID
  • Third party certified for operation in high ambient temperatures, up to 65°C (149°F)
  • Multi-voltage electronic ballast resistant to brownouts or voltage and frequency fluctuations
  • Continuous form-in-place closed cell gasket and field replaceable lens
  • Through feed design or optional pendant hub design
  • USDA compliant materials
  • Meets Canadian Processed Products Regulations C.R.C. c291
  • Full steel interior channel assembly reinforces hub entry and provides continuous ground
  • Optional self-contained emergency battery back-up ballasts

 

Standard materials

  • Housing – fiberglass-reinforced polyester
  • Lens – matte acrylic (standard); matte polycarbonate (optional)
  • Reflector – steel with white gloss finish
  • Gasket – permanently mounted closed cell neoprene
  • Latches – non-metallic (standard); stainless steel (optional)
  • Locking sockets – industrial grade high temperature PBT (RS models only)
Specifications

Highlight differences
Show only differences
Hide blank features
Download Links