Eaton's Pow-R-Line 1R, 2R and 4R retrofit panelboards are designed for renovating existing electrical systems with unique chassis features, adjustable interior assembly and time-saving installation. Additionally, they’re designed to meet CSA C22.2 No. 29 and NEMA PB1 standards for use in data centres, industrial, commercial and healthcare facilities.
| RATED MAXIMUM VOLTAGE | 480 Vac |
| CONTINUOUS CURRENT | 100-225A |
| INTERRUPTING RATING | 240 Vac: 65 kA fully rated 240 Vac: 100-200 kA series rated 480Y/277 Vac: 14 kA fully rated 480Y/277 Vac: 22-150 kA series rated |
| NEMA | PB-1 |
| THIRD-PARTY APPROVAL/RECOGNITION | UL 67 / CSA |
| SEISMIC QUALIFICATION | Lighting and appliance panelboards certificate |
| PROTECTION DEVICES | Moulded Case Circuit Breakers and Miniature Circuit Breakers |
| DEVICE MOUNTING | Bolt-on or plug-on |
| ACCESS | Top and bottom access |
| CUSTOM DIMENSIONS AVAILABLE | Contact satellite manufacturing facility |