Eaton's Pow-R-Line 2a lighting and appliance panelboards provide a compact and flexible solution for electric power distribution with integrated breakers, metering and surge protection. Additionally, they’re designed to meet CSA C22.2 No. 29 and NEMA PB1 standards for use in data centres, industrial, commercial and healthcare facilities for up to 600 Vac, 250 Vdc, and 600A applications.
| RATED MAXIMUM VOLTAGE | 480 Vac and 250 Vdc |
| CONTINUOUS CURRENT | 100-600A |
| INTERRUPTING RATING | 240 Vac: 65 kA fully rated 240 Vac: 100-200 kA series rated 480Y/277 Vac: 14 kA fully rated 480Y/277 Vac: 22-150 kA series rated 125/250 Vdc: 10 and 14 kA fully rated |
| NEMA | PB-1 |
| THIRD-PARTY APPROVAL/RECOGNITION | UL 67 / CSA |
| SEISMIC QUALIFICATION | Lighting and appliance panelboards certificate |
| PROTECTION DEVICES | Moulded Case Circuit Breakers and Miniature Circuit Breakers |
| METERS | IQ 35 |
| SURGE PROTECTION DEVICES | SPD |
| DEVICE MOUNTING | Bolt-on |
| ACCESS | Top and bottom access |
| ENCLOSURE TYPE | NEMA Type 1, 2, 3R, 4, 4X, and 12 |
| STANDARD INDOOR WIDTH DIMENSIONS* | 20 and optional 28 inches |
| STANDARD INDOOR DEPTH DIMENSIONS* | 5.75 inches |
| STANDARD INDOOR HEIGHT DIMENSIONS* | 36, 42, 48, 60, 72 or 90 inches |
| CUSTOM DIMENSIONS AVAILABLE | Contact satellite manufacturing facility |