Download document () of 20
Discontinued
Medium-voltage switchgear

UMC

The UMC Series metal clad withdrawable switchgear system is produced in accordance with IEC standards and suitable for a wide range of applications in primary distribution, industrial plants and infrastructure up to 36 kV. UMC withdrawable primary switchgear is designed with safety in mind, offering a reliable and flexible solution to meet the needs of your most demanding applications.

Attention: UMC is transferred to aftermarket status Phase 1. Date of transfer: June 2024

For support or requests for UMC extensions, renovation, and spare parts, please contact ulusoy.servis@eaton.com

Rated voltage
up to 36 kV
Rated Current
up to 3150 A
Rated short circuit level
up to 31.5 kA – 3s

Core features

Flexible switchgear

  • Withdrawable switchgear up to 36 kV
  • Maintenance, reparation and on-site installation can be done from the front or back side of the switchgear
  • Offering a broad range of configurations and options including vacuum circuit breakers and contactors

 

Designed for safety

  • Pressure relief flaps at the top with internal arc classification AFL or AFLR
  • Maximized service continuity LSC2B/PM

 

Environmentally friendly

  • Using air insulation, solid cast resin insulation in combination with vacuum switching technology
  • Requires less space due to the compact design (1200 mm panel width for 36 kV)

Metal clad switchgear with highest safety

Our Ulusoy UMC series is IAC classified as AFL or even ALFR, depending on the exact modifications. In the unlikely event of an arc fault, the pressure relief flaps located on the top ensure that no harm comes to the staff or surrounding switchgear. Any maneuver can only be made with closed panel doors; the mechanical and electrical interlocks further reduce the risk of wrong maneuvers. The high voltage sections are separated by earthed metal barriers with partition class PM and UMC series switchgear is equipped with an E2 class earthing switch which can withstand up to 5 short circuits.

SF₆-free switchgear

Ulusoy UMC series use environmentally friendly vacuum technology. The risk of SF₆-gas leakage is therefore eliminated completely, leading to greatly minimized maintenance and end-of-live disposal procedures costs. Eaton campaigns for SF₆-free switchgear to protect our environment. Energizing tomorrow's world, today.
Specifications

Technical information

General

Class  LSC2B-PM
Nominal voltage 36 kV
Lightning impulse voltage 170 kV
Network frequency  70 kV-1m
Rated current 630/2500A
Short circuit current  25 kA - 3 s
Short circuit current (peak) 62,5 kA
Internal Arc current 25 kA - 1 s
Internal Arc Class (IAC) IAC-AFLR
Protection class IP3X
Minimum ambiance temperature -5°C
Maximum ambiance temperature +40°C
Maximum Moisture 80%
Elevation 1000m
Board Dimensions (mm) (Width x Height x Depth) 1200x2200x2450
Paint Electrostatic Powdered Paint (RAL 7035)
Standard IEC62271-200
spacer

Earthing switch

Class Class E2, IEC 62271-102
Short circuit current 25 kA - 1 s
Short circuit current (peak)
62,5 kA
spacer